Part Number: U444-06N-HD
This Model has been retired and replaced by U444-06N-HD-AM. An Owner's Manual and other information for the U444-06N-HD is available on the model support page
Overview
You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the HDMI port to your display using an HDMI cable (sold separately).
The U444-06N-HD adapter supports HD video resolutions up to 2048 x 1152 (including 1080p) at 60 Hz and 5.1-channel surround sound. It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. You can use up to six adapters to connect six additional displays to a Windows device at the same time.
Features
- Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Compatible with Windows and Mac computers
- Add up to 6 adapters to connect 6 displays to a Windows source device
Common Applications
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
Crystal-Clear 1080p Video and Digital Audio
- Supports HD video resolutions up to 2048 x 1152 (including 1080p) @ 60 Hz
- Supports 5.1-channel surround sound
- Resumes automatically from hibernation and suspend modes
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Ready for Instant Use
- Driver CD included for device compatibility
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Backward compatible with non-1080p displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port
- Windows 7 and later or Mac OS X 10.8.5 and later (32- and 64-bit versions)
- Also supports Surface tablets running non-RT Windows 8 or 8.1
- Display device with HDMI input
Package Includes
- U444-06N-HD USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F)
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332189301 |
Technology | HDMI |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 5.20 x 5.20 x 0.90 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 70C (32F ~ 158F) |
Storage Temperature Range | 10C ~ 70C (14F ~ 158F) |
Relative Humidity | Less than 85%, Non-Condensing |
Operating Humidity Range | 10% ~ 85% RH |
Storage Humidity Range | 5% ~ 90% RH |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images