Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Adds USB-A and USB-C ports and memory card slots to the USB-C or Thunderbolt 3 port on your MacBook, Chromebook, tablet or notebook.
  • USB-C 3.1 hub is compatible with all USB-C and Thunderbolt 3 devices
  • Connects external hard drives, keyboard, printer and other USB peripherals
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB-C/Thunderbolt 3 Hub Connects USB Peripherals to Your Laptop or Tablet
This USB-C hub allows you to connect up to three USB peripherals to your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC. This lets you expand the potential of your device by connecting USB peripherals, such as an external hard drives, flash drives, power meters and printers. 
USB Ports Transfer Data from Peripheral to Device at Fast USB 3.1 Gen 1 Speeds
Both USB-A ports and the USB-C port transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
Dual Memory Card Slots Are Ideal for Moving Large Files
You can also insert memory cards into their corresponding slots to transfer data at USB 2.0 speeds up to 480 Mbps. The memory card readers support MicroSD and SD/MMC cards for convenient access to digital photos, camcorder videos, smartphone data and other essential files. Both memory card slots can be used simultaneously for maximum access to external storage.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB Type-C hub is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. The aluminum housing is about the size of a credit card to make it easy to carry in a pocket, backpack or laptop bag for use anywhere.

System Requirements

  • Device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)

Package Includes

  • U460-002-2AM-C1 USB 3.1 Gen 1 USB-C Portable Hub/Adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218353
Product TypeMultiport Adapter
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsSD 3.0 Memory Card slots (SD and MicroSD) - both can be used simultaneously
INPUT
Built-In Cable Length (in.)5.91
Bus Powered  Yes
Product Length (in.)4.49
Product Length (cm.)11.35
Product Length (ft.)0.372
Product Length (m)0.113
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO SD (FEMALE)
Side B - Connector 3SD (FEMALE)
Side B - Connector 4USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection)
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.5 +/- 0.15 mm
Wire Gauge (AWG)24/30
Housing ColorSilver
Included Mounting AccessoriesNo
Unit Dimensions (hwd / in.)0.530 x 1.310 x 4.470
Unit Packaging TypeBox
Unit Weight (lbs.)0.154
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-14° to 140°F (-10° to 60°C)
Relative Humidity0 ~ 90% RH
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
SD Card SpecificationMicro SD; SD
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.