Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft.

Model Number: U322-010-BK


Connect USB 3.0 computers to USB 3.0 enabled peripherals such as hard drives and printers.
  • 10-ft SuperSpeed USB 3.0 A-B Cable
  • 10 times faster than USB 2.0 with transfer rates up to 5 Gbps
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SuperSpeed USB 3.0 cable brings significant performance enhancements to the ubiquitous USB standard while remaining compatible with the billions of USB enabled devices currently deployed in the market. SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB (up to 5Gbps) as well as improved power efficiency. USB 3.0 utilizes a bi-directional data interface rather than USB 2.0's half-duplex arrangement where data can only flow in one direction at a time, giving a ten-fold increase in theoretical bandwidth.

Features

  • 10-ft USB 3.0 SuperSpeed Cable - Black
  • SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps
  • Sync-N-Go technology minimizes user wait-time
  • Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements
  • Backwards compatible with USB 2.0. Devices operate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices

System Requirements

  • Computers and peripherals with USB 3.0 capability

Package Includes

  • 10-ft. USB 3.0 SuperSpeed A-B Device Cable - Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183132
INPUT
Cable Length (ft.)10
Cable Length (in.)120
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.28
Wire Gauge (AWG)28/28/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U322010BK model support page.

Resources & Downloads

support icon

Do you own a
U322-010-BK

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.