Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locate a printer or other USB peripheral 25-ft. from your computer.

  • 25-ft. (7.62 m) USB3.0 SuperSpeed A-B Active Cable
  • Overcomes the 5-meter USB barrier
  • Built-in repeater maintains SuperSpeed USB 3.0 signal quality
  • 3-year limited warranty

Overview

This USB 3.0 Active A/B cable overcomes the 16-foot (five-meter) USB distance limitation with an active repeater in the middle of the cable. Now USB printers and other devices can be located up to 25 feet (7.6 meters) away from the computer in a single, non-daisy-chainable run with no need for extension cables. Full 5 Gbps speed is maintained along the entire length of the cable. Backward compatible to USB 1.1 and 2.0 . Plug-and-play, Windows and macOS compatible.

Features

  • Connect a computer to a printer or other USB device up to 25-ft. (7.62 m) away
  • SuperSpeed USB 3.0, Hi-Speed 2.0 and USB 1.1 compatible
  • Active repeater maintains 5Gbps signal integrity
  • USB "A" to USB "B" connections
  • Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
  • Cable length: 25-ft. (7.62 m) Weight: 1 lb.
  • Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)


System Requirements

  • A USB 3.0 port and USB 3.0 device (with type B jack) are required to meet USB 3.0 speeds. A USB 2.0 or 1.1 port and/or device can be used, but you will not be able to achieve USB 3.0 speeds.
  • Not for use with Xbox (see Xbox website for details on extending devices with Xbox)

Package Includes

  • 25-ft. (7.62 m) SuperSpeed USB3.0 A/B Active Device Cable (A Male to B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181831
TechnologyUSB 3.x
Cable Type  Active
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)25
Shipping Dimensions (hwd / in.)10.63 x 9.06 x 0.50
Shipping Weight (lbs.)1.10
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.