Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects your USB-enabled computer or laptop to a 10/100/1000 Mbps fiber optic network without installing an internal Ethernet card.
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Provides 1 Gbps throughput up to 550 meters (1804 feet) via multimode fiber cabling for fast Ethernet browsing
  • Supports USB 3.0 speeds up to 5 Gbps to ensure efficient data transfers
  • USB 3.0 Fiber Transceiver Ethernet adapter powered via USB, so no external power supply is required
  • Works with most laptops and PCs running Windows and Microsoft Servers
  • 3-year limited warranty

Features

Connects Your Laptop or PC to a Wired Fiber Network without an Internet Card Installed
This USB to LC fiber optic Ethernet adapter allows you to instantly connect your computer, laptop, tablet or other USB-compatible device to a wired 10/100/1000 Mbps fiber optic network, even if your device has no NIC (Network Interface Controller) installed. The adapter offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. It transmits data up to 550 meters (1804 feet) from your fiber network using a wavelength of 1310nm.
Hot-Swappable for Installation Without Network Interruption
This USB 3.0 Multimode Fiber Optic Transceiver Ethernet adapter is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just connect the built-in USB cable to your device’s USB port (which also powers the adapter), and connect the LC duplex port to a high-speed network switch, router or hub using existing or newly run multimode fiber cable (such as N820-Series, sold separately).
Delivers Full Gigabit Ethernet Performance with Audio and Video Streaming
The compact USB to Ethernet adapter supports full 1 Gbps network speeds and USB 3.0 speeds, allowing you to transfer data efficiently and stream audio and video. The direct fiber connection minimizes the risk of data leaks and electromagnetic interference (EMI). A blue LED indicates successful Ethernet connection and data transfer. The adapter works with Windows and Microsoft Server operating systems.

System Requirements

  • Computer or laptop with USB-A port (USB 3.0 is required to attain USB 3.0 speeds)
  • Windows (through Win 10), Server (2012 or 2008)
  • Network switch

Package Includes

  • U336-MMF-1G-LC USB 3.0 Ethernet NIC Adapter
  • Driver CD
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225993
Mode TypeMultimode
INPUT
Built-In Cable Length (in.)6.1
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power/Data)
PHYSICAL
ColorWhite
Material of ConstructionABS, PVC
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)6.18 x 4.37 x 1.54
Shipping Weight (lbs.)0.28
Unit Dimensions (hwd / in.)0.710 x 2.200 x 1.610
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
Relative Humidity5% to 90 % RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Wavelength1310nm
Transmission Distance550m
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Remote Wakeup SupportYes
Driver RequiredYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) N820-04M N820-04M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)

Network Switches

  Model Number Description
24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing NG24 NG24 24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing
8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface NGS8C2POE NGS8C2POE 8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.