Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect devices with a 5-Pin Mini-B connector to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computer

  • 6-ft. USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male cable
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in
  • Supports USB 2.0 data transfer rates up to 480Mbps

Features

  • 6-ft. USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male cable
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 28AWG Data Pair / 20AWG Power pair; Supports 500mA current

System Requirements

  • A device with a 5-Pin Mini-B connector
  • A tablet, laptop, ultrabook or computer with a USB Type-C (USB-C) port.

Package Includes

  • USB 2.0 5-Pin Mini-B Male to USB Type-C (USB-C) Male Cable - 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188601
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB MINI-B 5-PIN (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.5MM
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm) U040-06N-MIC-F U040-06N-MIC-F USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.