Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

The U050-003-COIL USB 2.0 Hi-Speed A to Micro-B Coiled Cable (M/M) connects your computer, laptop or other compatible USB-A device to a high-speed USB Micro-B mobile device. Ideal for charging and syncing smartphones, tablets and digital cameras, this 3-ft. (0.91 m) cable is excellent for multimedia and other high-end applications that require fast, clear transmission free of line noise and other interference.

This cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices. The specially coiled cable takes up much less space than a regular 3-ft. (0.91 m) cable. It also resists tangles and knots, making it convenient to store in your car or carry in your purse, backpack or laptop bag.

Molded nickel-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connect and Power Your Mobile Devices
  • Ideal for charging and syncing smartphones, tablets and digital cameras
  • Excellent for multimedia and other high-end applications that require fast, clear transmission free of line noise and other interference
  • Supports data transfer rates up to 480 Mbps
  • Backward compatible with earlier USB generations

Coiled to Take Up Less Space than Regular 3-ft. (0.91 m) Cable
  • Resists tangles and knots
  • Stores perfectly in car, purse, backpack or laptop bag

First-Rate Construction for Superior Signal Transfer
  • Molded nickel-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Device with USB Micro-B female connector

Package Includes

  • U050-003-COIL USB 2.0 Hi-Speed A to Micro-B Coiled Cable (M/M), 3-ft. (0.91 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197269
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.