Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

1 ft. cable with angled connector adds a USB-A female port to a fixed location, such as a keystone wall plate or panel. Optional panel mount adapter included for installation in a motherboard, podium or kiosk.

  • Angled female connector allows more flexible installation in tight spaces
  • Gold-plated contacts for max conductivity and minimum data loss
  • Optional panel mount adapter secures to podium or kiosk
  • Keystone design snaps easily into standard wall plate or panel
  • White in color to match most common wall plates

Features

Mounts a USB 2.0 Female Port in a Fixed Location
  • USB-A female keystone jack snaps easily into wall plate or panel
  • Optional panel mount adapter allows installation in motherboard, podium or kiosk
  • Hides components out of sight to eliminate cable clutter
  • Angled female connector permits more flexible installation in tight spaces
  • White in color to match most common wall plates

Premium Construction for Superior Signal Transfer
  • Premium foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded connectors with gold-plated contacts provide maximum conductivity and minimize data loss
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Rugged PVC jacket protects twisted 28/24 AWG data/power lines
  • Heavy-duty plastic housings designed for durability and long life

Package Includes

  • U060-001-KPA-WH USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), White, 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209917
Product TypeUSB Keystone
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Connector ColorWhite
Cable Outer Diameter (OD)0.15 mm
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Cable Management

  Model Number Description
1-Port Keystone Single-Gang Faceplate, White, TAA N080-101 N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
2-Port Keystone Single-Gang Faceplate, White, TAA N080-102 N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
3-Port Keystone Single-Gang Faceplate, White, TAA N080-103 N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
4-Port Keystone Single-Gang Faceplate, White, TAA N080-104 N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
6-Port Keystone Single-Gang Faceplate, White, TAA N080-106 N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.