Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Make the connection between a USB device and your computer's USB port. This USB 2.0 A/B Gold Device Cable assures that you get maximum performance from USB 2.0 devices (e.g. printers, external hard drives). It supports fast data transfer rates of up to 480 Mbps, and is backward compatible with USB 1.1.

  • Meets or exceeds USB 2.0 specifications
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications.
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
  • Gold-plated connectors provide superior conductivity
  • Comes in retail packaging

Features

  • Meets or exceeds USB 2.0 specifications
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
  • Gold-plated connectors and gold-plated copper contacts for superior conductivity
  • Molded connectors and integral strain relief for extra durability and long life

System Requirements

  • Any device requiring a USB cable (USB 2.0 performance only when used with USB 2.0 device and USB controller).

Package Includes

  • 10-ft. USB 2.0 Gold Cable USB-A to USB-B
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116529
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts10
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0mm
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)6.10 x 5.40 x 1.60
Shipping Weight (lbs.)0.44
Unit Packaging TypeClamshell
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 131°F (-10° to 55°C)
Relative Humidity5% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)10W (5V/2A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) U209-000-R U209-000-R USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.