Part Number: U236-SMF-LC
- Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
- Provides 10/100 Mbps throughput up to 20 km (12.4 mi.) via singlemode fiber cabling
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Hot-swappable interface lets you install and uninstall without shutting down computer
- USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
- 3-year limited warranty
Features
System Requirements
- Computer or laptop with USB-A port (USB 2.0 compatibility required to achieve USB 2.0 speeds)
- Windows (through Win 10) operating system
Package Includes
- U236-SMF-LC USB 2.0 Ethernet NIC Adapter
- Driver CD
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332248480 |
Technology | USB 2.0 (High Speed) |
Mode Type | Singlemode |
INPUT
Built-In Cable Length (in.) | 6.1 |
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power/Data) |
PHYSICAL
Color | White |
Material of Construction | ABS, PVC |
Cable Jacket Rating | VW-1 |
Unit Dimensions (hwd / in.) | 0.710 x 2.200 x 1.610 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 131°F (0° to 55°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
Relative Humidity | 5% to 90 % RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
Wavelength | 1310nm |
Transmission Distance | 20km |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Remote Wakeup Support | Yes |
Driver Required | Yes |
Optical Port | LC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) |
Media Converters
Model Number | Description | |
---|---|---|
N785-INT-SC-SM | Gigabit Singlemode Fiber to Ethernet Media Converter, SC, 1310 nm, 20 km (12.4 mi.) |