Part Number: SU140KMBPK
- Isolates UPS from connected loads for maintenance without losing network availability
- Maintenance bypass panel mounts to wall next to UPS for convenient access
- 600A 65 kAIC unit has 3 built-in circuit breakers connected to heavy-duty buswork
- Secure Kirk-key interlock system prevents unauthorized access to power
- Compatible with SV140KL7P and SV140KL8P 3-phase UPS systems
- 1-year limited warranty
Features
System Requirements
- SV140KL7P or SV140KL8P 3-phase UPS system
Package Includes
- SU140KMBPK UPS Maintenance Bypass Panel - 3 Breakers
- Installation and Operation Manual
Specifications
OVERVIEW
UPC Code | 037332241061 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 240V AC |
Voltage Compatibility (VAC) | 240 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 66.00 x 48.00 x 21.50 |
Shipping Weight (lbs.) | 400.00 |
Unit Dimensions (hwd / in.) | 48.000 x 36.000 x 13.500 |
Unit Weight (lbs.) | 165 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images