Part Number: EBP240V5001NB
This Model has been retired and has not been replaced. An Owner's Manual and other information for the EBP240V5001NB is available on the model support page
Features
System Requirements
- Any Tripp Lite UPS model that begins with SV20, SV40, SV60, SV80, SV100, SV120 or SV140
- 20 user-supplied CSB HRL12500W (or equivalent) sealed lead acid batteries
Package Includes
- EBP240V5001NB UPS Battery Pack for SV-Series 3-Phase UPS w/o Batteries, 1 Cabinet
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224569 |
INPUT
Input Phase | 3-Phase |
BATTERY
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 64.50 x 29.00 x 31.50 |
Shipping Weight (lbs.) | 535.00 |
Unit Dimensions (hwd / in.) | 59.000 x 29.000 x 31.500 |
Unit Weight (lbs.) | 455 |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CSA (Canada); CAN/CSA-C22.2 No. 107.1 (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images