Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Durable steel bracket mounts your Wi-Fi access point (WAP) high on a wall to protect it from tampering and provide an optimum signal.
  • Designed for Cisco (low-profile and universal), Aruba and most other WAP brands
  • Installs high on a wall to protect router/modem/WAP from theft or tampering
  • Heavy-duty steel bracket allows an optimum Wi-Fi signal in all directions
  • Open rear and side cutouts allow easy access to data and power cabling
  • Equipment-mounting hardware included; attaches to wall with user-provided hardware
  • 5-year limited warranty

Features

Universal Wall-Mount Bracket Secures and Organizes Your Wireless Access Point
Protect your indoor Wi-Fi access point by mounting it high on a wall or ceiling, away from probing hands. This SmartRack® wall bracket is constructed from heavy-duty cold-rolled steel with a durable white powder-coated finish. It’s recommended for offices, dorms, hotels, classrooms, small businesses and other indoor areas where you need to keep your WAP secure, organized and out of the way.

Accommodates a Wide Range of WAPs, Including Cisco and Aruba
The ENBRKTCVR fits most access-point bolt patterns and is compatible with Cisco low-profile and universal brackets. It also comes with a T-bar bracket for mounting Aruba and other WAP brands. Hardware is included for equipment installation. Open rear and side cutouts allow easy cable routing and reduce cable clutter. The durable wall bracket comes ready for horizontal or vertical mounting on a wall or ceiling with user-provided hardware.

Locks Securely to Help Prevent Damage, Tampering or Theft
This Wi-Fi access point enclosure features a protective steel cover. It locks securely with the included key to protect its contents against theft, tampering, dust and other contaminants. 

Package Includes

  • Wall bracket with cover
  • T-bar bracket
  • (4) #8-32 screws
  • (2) #6-32 screws
  • Cable tie
  • Key
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214454
Rack TypeOpen-Frame
PHYSICAL
ColorWhite
Rack Height  0U
Maximum Device Depth (in.)9.00
Maximum Weight Capacity (lbs.)10
Shipping Dimensions (hwd / in.)7.67 x 9.44 x 11.41
Shipping Weight (lbs.)4.62
Unit Dimensions (hwd / in.)5.050 x 7.378 x 9.087
Unit Dimensions (in.)5.1 x 7.4
Unit Weight (lbs.)3.100
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Wireless Networking

  Model Number Description
Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in. EN1111 EN1111 Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.
Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in. EN1812 EN1812 Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.