Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Locks an empty RJ45 port in a patch panel, wall plate or network switch to prevent accidental or unauthorized connection of a cable.
  • RJ45 locking insert helps prevent unwanted cables from being connected
  • Universal design works with most panels, wall plates and switches with RJ45 connectors
  • Compact shape helps adjacent ports maximize their connection without blocking them
  • Can only be unlocked with security key (sold separately) to ensure protection
  • Color-coded yellow for fast, easy identification in a crowded rack or patch panel

Features

RJ45 Locking Insert Helps Prevent Accidental or Unwanted Cable Connections
The N2LPLUG-010-YW lets you maintain strict control over your patch panel, wall plate or network switch’s RJ45 ports. The insert locks into an RJ45 port, preventing those without proper access from connecting cables. Not only does this protect data and deter tampering, but it also helps prevent a network connection from weakening due to too many ports in service. This package includes 10 yellow RJ45 locking inserts.
Easy to Install or Remove in Just a Few Seconds
This RJ45 insert secures a lock to most types of RJ45 jacks in a patch panel, wall plate or switch to prevent unauthorized connection of a patch cord or other compatible network equipment. Just connect the N2LPLUG-010-YW to the panel or switch’s RJ45 port for a secure lock. You’ll hear a click to confirm the insert has locked into place. To remove the insert, use the N2LOCK-KEY-RD security key (sold separately).
Color-Coded to Avoid Misidentification That Can Lead to a Costly Dropped Signal
Yellow color-coding allows easy, fast identification in a crowded rack or patch panel and helps prevent the insert from becoming inadvertently removed. The insert’s compact design doesn’t interfere with adjacent RJ45 jacks, even in high-density applications.

System Requirements

  • N2LOCK-KEY-RD security key required for uninstallation (sold separately)

Package Includes

  • (10) Universal RJ45 locking inserts, yellow
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248657
Accessory TypePlug-Lock Insert
Accessory ClassNetworking Accessories
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.