Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$172.71 Avg. Price

Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care areas.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for use in patient-care areas when properly mounted
  • Complies with UL 1363A & NFPA 99 specifications
  • Features 6 NEMA 5-20R-HG hospital-grade outlets
  • Features 25 ft. (7.6 m) cord with NEMA 5-20P-HG hospital-grade plug

Overview

The PS625HG20AOEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care areas, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-20P-HG hospital-grade plug and six NEMA 5-20R-HG hospital-grade outlets.
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Two resettable built-in 20A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. Locking safety covers are integrated to protect unused outlets from debris and damage. Extra-long 25-foot (7.6-meter) 20A AC power cord gives you flexibility to roll the equipment where it’s most needed.
Mounting tabs and flanges let you install the PS625HG20AOEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. All-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution in Any Medical Facility
  • Ideal for operating rooms, administrative areas, patient-care areas, therapy rooms and imaging environments
  • Attaches easily to IV poles, mobile carts, crash carts and mobile workstations
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • Six NEMA 5-20R-HG hospital-grade outlets provide consistent power
  • Extra-long 25 ft. (7.6 m) 20A AC power cord with NEMA 5-20P-HG hospital-grade plug lets you move the components where power is most needed
  • Rugged all-metal housing for long life in demanding environments
Premium Safety Features
  • Dual resettable built-in 20A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shutoff
  • Integrated locking safety covers keep debris away from unused outlets
Ready to Use Right from the Box
  • Mounting tabs and flanges let you install the unit on a wide variety of surfaces

Package Includes

  • PS625HG20AOEM UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets
  • Owner’s Manual with maintenance requirements
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189103
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Plug FeaturesHospital Grade Plug
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P-HG
Input Cord Length (ft.)25
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-20R-HG
Circuit Breaker (amps)20
Overload Protection2 x 20amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Housing ColorWhite
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between end tabs = 330.20mm
Outlets Measurement (Center to Center)1.52 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.40 x 4.00 x 7.10
Shipping Weight (lbs.)5.80
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)2.25
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1363A
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.