Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$159.30 Avg. Price
Distributes power to plug-connected components inside and outside patient care vicinities, including examining rooms.
  • Meets BS-1363 specifications for use inside and outside patient-care vicinities
  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Replaceable 13A fuse shuts down all 6 UK outlets in case of overload
  • Mounting tabs/flanges for installation on IV poles, mobile carts and crash carts
  • Switchless design protects connected devices from dangerous accidental shutdowns
  • 2-year limited warranty

Features

Power Distribution Anywhere in Any Medical Facility
This 230V, 50/60 Hz medical-grade power strip supplies electricity to plug-connected components in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with BS-1363 specifications, the PS610HGUK features a three-meter (10-foot) UK power cord with 13A fused Type G plug and six UK outlets.
 
Exclusive Antimicrobial Protection Fights Healthcare-Acquired Infections (HAIs)
The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
 
Armed with the Latest Safety Features to Protect Valuable Equipment
A built-in replaceable 13A fuse controls all six outlets and protects against overloads by shutting them down if the equipment load draws too much power. The switchless design prevents the unit from being accidentally shut off, which would cut essential power to all connected devices. A green mains indicator lights to signal the power strip is properly connected to an AC power source.
 
Long Cord Provides Enhanced Mobility
The three-meter UK power cord allows for optimum flexibility when putting together a mobile health care workstation. The PS610HGUK can be mounted in a different area—or a completely different room—from where it draws AC power, putting you in control of getting reliable power service where you need it most. For best performance, connect the Type G plug to a standard 13A isolated ground receptacle with an isolated earth to eliminate unwanted ground noise.
 
Equipotential Grounding Helps Your Equipment Perform at Its Best
The included M5 earth ground stud and 250-millimeter earth wire help reduce unwanted leakage currents between connected devices.
 
Comes Ready to Install and Use Right Out of the Box
Built-in mounting tabs and flanges let you install the PS610HGUK on a wide variety of surfaces, including IV poles, mobile carts, crash carts and mobile medical workstations. The durable all-metal housing is designed to last a long time in demanding work environments.

Package Includes

  • PS610HGUK UK BS-1363 Medical-Grade Power Strip with 6 UK Outlets, 10-ft. (3.05 m) Cord
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203250
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service13A 230V
Input Plug FeaturesHospital Grade Plug
Voltage Compatibility (VAC)230
Input Plug TypeBS1363
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) British BS 1363A
Circuit Breaker (amps)13
Overload Protection13A in plug fuse
Outlet OrientationSingle row of 6
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
Audible AlarmNO ALARM
PHYSICAL
ColorBeige
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)3.94 x 6.97 x 22.83
Shipping Weight (lbs.)4.59
Unit Dimensions (hwd / in.)1.810 x 2.990 x 19.020
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.