Part Number: SMART3000RM2UL
- Provides 3kVA/2.25kW capacity power protection for critical network components
- LiFePO4 battery backup lasts longer and weighs less than equivalent lead acid battery
- One NEMA L5-30R and 8 NEMA 5-15/20R outlets deliver power to rack equipment
- 570-joule surge protection shields connected devices from damaging surges and spikes
- High 98% line mode efficiency saves BTU heat output and reduces operating costs
- To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
- 5-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332207159 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A (120V) |
Nominal Input Voltage(s) Supported | 110V AC; 115V AC; 120V AC |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.25 |
Power Factor | 0.75 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -14%, +6% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15/20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Lithium-ion (LiFePO4) |
Runtime Full Load (min.) | 3.5 min. (2250W) |
Runtime Half Load (min.) | 9.5 min. (1125W) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | 1.7 hours from 10% to 90% (typical, full load discharge) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12% |
Undervoltage Correction | Input voltages between 108 and 96 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 83 and 95 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 25 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 494 |
Primary UPS Height (mm) | 87 |
Primary UPS Width (mm) | 440 |
Shipping Dimensions (hwd / in.) | 8.40 x 23.80 x 21.70 |
Shipping Weight (lbs.) | 69.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.43 x 17.32 x 19.46 |
UPS Power Module Weight (kg) | 22.72 |
UPS Power Module Weight (lbs.) | 50.1 |
Unit Weight (lbs.) | 50.100 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 189 |
AC Mode Efficiency Rating (100% Load) | 98% |
Audible Noise | 50.3 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | Available via free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 and EPO cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1230 | 5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount | |
PDUMH30AT | 2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
PDUMH30NET | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA | |
PDUMNH30 | 2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA | |
PDUMNV30LX | 2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA | |
PDUMV30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical | |
PDUMV30NETLX | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
RELAYIOCARD | Programmable Relay I/O Card | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000UC | 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- Lithium vs. Lead-Acid Batteries
https://tripplite.eaton.com/video/lithium-vs-lead-acid-batteries/855477 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images