Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Lithium UPS protects connected equipment against damage, downtime and data loss due to blackouts, power surges and line noise.
  • LiFePO4 battery offers longer life, more cycles and faster recharge
  • 97% line-mode efficiency saves energy and operating costs
  • 8 NEMA 5-15R outlets—2 switchable via network interface
  • 120V NEMA 5-15P input with 10-ft. (3.05 m) power cord to connect to distant outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 5-year limited warranty

Features

Protects Rack-Mounted Equipment
This UPS provides fully regulated sine wave AC output for servers, telecom hardware and other applications where long battery lifespan is critical. Plug your equipment into the eight NEMA 5-15R outlets. Two outlets are switchable, allowing you to power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment. All outlets are protected by 570-joule network-grade surge protection to fight off damaging power surges and spikes.
Superior LiFePO4 Battery Backup Compared to Lead Acid Battery
With more than double the service life, three times more charge/discharge cycles and 60% the weight of comparable lead-acid batteries, the LiFePO4 battery features 120 volt battery backup and recharges to 100% capacity in less than two hours.
Automatic Voltage Regulation (AVR) Conserves Battery Power
AVR maintains 120V nominal output over input range of 83V–145V without using battery power.
EMI/RFI Line Noise Filtering Keeps Equipment Performing in Top Form
Noise filtering removes electromagnetic and radio frequency interference that can disrupt equipment performance.
Multi-Function LCD and Audible Alarms Keep You Informed
The front-panel LCD information and configuration screen displays detailed UPS and site power status and operating data, as well as input and output voltage, operating mode, alarm function and additional options. An alarm sounds to warn you of power failure, low battery, overload, UPS fault and remote shutdown conditions. The LCD screen rotates for easy viewing in rack-mount or tower configurations.
Optional Network Management Cards
The SMART1500RM2UL is compatible with UPS management cards, such as WEBCARDLX, for detailed monitoring of UPS and site power conditions.

Communications Ports
USB and DB9 ports enable unattended shutdown when used with PowerAlert software (available free at tripplite.eaton.com/products/power-alert). EPO port supports emergency shutdown in large facilities.
Versatile Installation Options
The SMART1500RM2UL includes hardware for 4-post mounting in 2U of EIA-standard 19-inch rack. This UPS mounts on a wall, 2-post rack or in an upright tower position.
High Efficiency Operation
Operating with a high 97% line-mode efficiency, this 1.5kVA UPS system saves BTU heat output and energy costs
Ultimate Lifetime Insurance and 5-Year Warranty
This UPS system is backed by $250,000 Ultimate Lifetime Insurance, which covers any connected components (U.S., Canada and Puerto Rico only). It also has a 5-year limited warranty.

Package Includes

  • SMART1500RM2UL SmartPro 120V 1.5kVA 1.44kW Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332213587
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A (120V)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)1440
Output Capacity (kW)1.44
Power Factor  0.96
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-14%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeLithium-ion (LiFePO4)
Runtime Full Load (min.)  7.1 min. (1440W)
Runtime Half Load (min.)  15.4 min. (720W)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)1.4 hours from 10% to 90% (typical, full load discharge)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)23
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)494
Primary UPS Height (mm)87
Primary UPS Width (mm)440
Shipping Dimensions (hwd / in.)10.24 x 25.59 x 27.76
Shipping Weight (lbs.)61.07
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.43 x 17.32 x 19.46
UPS Power Module Weight (kg)9.58
UPS Power Module Weight (lbs.)21.12
Unit Weight (lbs.)21.120
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  130
AC Mode Efficiency Rating (100% Load)97%
Audible Noise50.4 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
Communications CableUSB, DB9 and EPO cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall
1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH15 PDUMH15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15AT PDUMH15AT 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15ATNET PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA PDUMNH15 PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA
1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. PDUMV15 PDUMV15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.
1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount PDUNV PDUNV 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount
1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical PDUV15 PDUV15 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black P010-012 P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black
Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black P023-001 P023-001 Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black
Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

Network Interfaces and Sensors

  Model Number Description
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.