Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Cisco switch compatible...Comparable to SFP-10G-SR=
  • Compliant with SFP Multi-Source Agreement (MSA) standards
  • 300 meter transmission distance using 10Gb 50/125 MMF cabling
  • 3-year limited warranty

Overview

The N286-10GSR-MDLC SFP+ (mini-GBIC) transceiver module is designed for use with Cisco networking equipment, and is functionally equivalent to Cisco part number SFP-10G-SR=. This transceiver is manufactured to meet or exceed the specifications of the original Cisco unit and to comply with Multi Source Agreement (MSA) standards.

Features

  • Cisco switch compatible...Comparable to SFP-10G-SR=
  • Compliant with SFP Multi-Source Agreement (MSA) standards
  • 300 meter transmission distance using 10Gb 50/125 Multimode cabling
  • 850nm wavelength VCSEL Laser
  • Duplex LC Connector
  • 10Gbase-SR transceiver supports data transfer rates up to 11.1Gbps using 10Gb 50/125 MMF cabling
  • Electrical interface compliant with SFF-8431
  • Supports Digital Diagnostic Monitoring (DDM)
  • Hot-pluggable

System Requirements

For a list of compatible switches, see the Switch Compatibility document in the Resources section of this model’s web page, or in its Technical Support page.

Package Includes

  • N286-10GSR-MDLC
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185495
Brand CompatibilityCisco
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Shipping Dimensions (hwd / in.)0.87 x 2.87 x 4.84
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.331 x 0.520 x 2.240
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% RH, Non-Condensing
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility10 Gbps
Wavelength850nm
Transmission Distance300 m
FEATURES & SPECIFICATIONS
Data Transfer Rate10 Gbps
Multi-Source Agreement (MSA) CompliantYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) N820-10M N820-10M 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) N820-15M N820-15M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) N820-20M N820-20M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.) N820-25M N820-25M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.) N820-30M N820-30M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) N820-50M N820-50M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.