Part Number: SRCOOL60KTP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRCOOL60KTP is available on the model support page
Overview
The SRCOOL60KTP Top Pipe Installation Kit is an optional accessory for Tripp Lite’s SRCOOL60KWC In-Row Precision Cooler that allows you to change the default lower piping configuration to upper piping. All parts and installation hardware are included.
Features
- Optional accessory for Tripp Lite’s SRCOOL60KCW
- Changes default lower piping configuration to upper piping
- All parts and installation hardware included
Specifications
OVERVIEW
UPC Code | 037332192639 |
Product Type | Cooling Accessories |
Accessory Type | Cooling Accessories |
Accessory Class | Cooling Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 7.00 x 16.00 x 36.00 |
Shipping Weight (lbs.) | 20.90 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images