Part Number: MTB4-HUB3-01
- Connects one 8K @ 30 Hz or two 4K @ 60 Hz displays for convenient multitasking
- Supports Thunderbolt 4 speeds up to 40 Gbps between compatible sources/displays
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps and 0.9A downstream device charging
- Distributes power between source device and connected devices evenly and efficiently
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
Thunderbolt 4 Hub Turns Your Laptop or Computer into a 4-Port 8K Workstation
versatile MTB4-HUB3-01 dramatically expands the potential of your desktop computer or laptop by adding four ports to its Thunderbolt 4 or Thunderbolt 3 port. It goes further than a USB-C hub, offering three Thunderbolt 4 ports that support 8K video and 40 Gbps data transfer speeds. All three ports are backward compatible with Thunderbolt 3 and USB-C monitors as well. A USB 3.2 Gen 2 port allows speeds up to 10 Gbps.
Thunderbolt 4 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The Thunderbolt 4 hub supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.0, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB4-HUB3-01 is perfectly suited for video playback or Zoom meetings on one monitor and video editing or document sharing on another. Because Thunderbolt 4 supports minimum PCIe (PCI Express) data rates of 32 Gbps (twice that of Thunderbolt 3), transferring large RAW video, Photoshop images or CAD files takes hardly any time at all.
Transmits Crystal-Clear 8K and 4K Video for Professional Editing and Digital Signage
When connected to a Thunderbolt 4 source, the hub supports one 8K monitor (7680 x 4320 at 30 Hz) or two 4K monitors (3840 x 2160 at 60 Hz). With dual monitors, you can display the same image on both, extend your host desktop across them, or combine all screens into one large display as a video wall. The Thunderbolt 4 ports also accept Thunderbolt 3 and USB-C monitors for trade shows and video presentations. Note: Source device must support DisplayPort 1.3 to achieve 8K resolution.
Cascade up to 6 Levels of Thunderbolt Devices
The MTB4-HUB3-01 acts as the first level in a daisychain installation and can cascade an additional five levels vertically, with many more devices connecting horizontally. The dock supports 40 Gbps Thunderbolt 4 data transmission that is shared among the three Thunderbolt ports and all connected peripherals and displays.
USB Port Connects Thumb Drives and Other USB Peripherals
The USB-A hub port supports USB 3.2 Gen 2 speeds up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1. It accepts high-speed USB peripherals, such as external hard drives, giving you access to essential data storage. It also supports downstream charging of mobile devices up to 900mA (0.9A) and is backward compatible with previous USB generations.
Smart Power Function Allocates Power to Connected Devices Efficiently and Safely
The hub features a 20V 5A (100W) power input and can provide 60W to charge the source device, such as a Chromebook, MacBook Pro or iPad Pro. Each Thunderbolt 4 port supports up to 15W downstream charging for connected devices. The USB-A port supports 0.9A. The hub determines how much power is required by each port and allocates the power accordingly. Note: This hub does not support PD Charging.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 4 hub is specifically designed for Windows devices compatible with Thunderbolt 4 or macOS devices running Thunderbolt 3. It requires no extra software to be downloaded and installed. Simply connect the included Thunderbolt 4 cable to your computer’s Thunderbolt port.
System Requirements
- Source computer with a Thunderbolt 4 port and Windows 10 or higher OR a Thunderbolt 3 port and macOS 11 or higher
- Source computer must support DisplayPort 1.3 or higher to achieve 8K video resolutions
- Display device(s) with Thunderbolt or USB-C port (Note: Both active and passive Thunderbolt cables will work if both the source computer and display device are Thunderbolt compatible. Only a passive cable will work with a USB-C or other non-Thunderbolt display.)
Package Includes
- MTB4-HUB3-01 4-Port Thunderbolt 4 Hub
- Thunderbolt 4 passive cable (M/M), 2.6 ft. (0.8 m)
- External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 20V 5A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263117 |
Product Type | Thunderbolt 4 Multiport Hub |
Technology | Thunderbolt; USB 3.x |
Country/Region | Global |
Host Connector | THUNDERBOLT 4 (USB-C MALE) |
VIDEO
Video Input | THUNDERBOLT 4 (USB-C FEMALE) |
Video Output | THUNDERBOLT 4 (USB-C FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (3) THUNDERBOLT 4 (USB-C FEMALE) |
Video Ports Details | Thunderbolt 4 |
Resolutions Supported | 8K (7680 x 4320) @ 30 Hz (Single Display); 4K (3840 x 2160) @ 60 Hz (Dual Displays) |
Supported Resolutions | 3840x2160 (4K); 7680x4320 (8K) |
Max Supported Video Resolution | 8K (7680 x 4320) @ 30 Hz |
Extended Mode | Yes |
Extended Mode Details | Extend two 4K (3840 x 2160) @ 60 Hz displays |
Mirror Mode | Yes |
Mirror Mode Details | Mirror two 4K (3840 x 2160) @ 60 Hz displays |
Max Supported Color Depth | 48-bit |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
AUDIO
Audio Ports | THUNDERBOLT 4 (USB-C FEMALE) |
Audio Ports Details |
|
Audio Output | USB-C |
Audio Specification | Pass-through audio via Thunderbolt 4 output ports |
DATA
Data Ports | (3) THUNDERBOLT 4 (USB-C FEMALE); USB A (FEMALE) |
Data Ports Details | USB-A - USB 3.2 Gen 2 (10 Gbps); (3) USB-C - Thunderbolt 4 (40 Gbps) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 20V / 5A |
AC Power Adapter Cord Length (ft.) | 3.94 |
AC Power Adapter Cord Length (m) | 1.2 |
Maximum Input Amps | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Source Type | AC Adapter with detachable power cord |
Power Source | Unit (Included) |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Dock Connectors | x3 Thunderbolt 4, x1 USB-A 3.1 Gen2 |
Side A - Connector 1 | THUNDERBOLT 4 (USB-C FEMALE) |
Side B - Connector 1 | USB 3.1 A (FEMALE) |
Side B - Connector 2 | (3) THUNDERBOLT 3 (Type-C FEMALE) |
Input Ports | x1 USB-C Thunderbolt 4 (Female) |
CHARGING
Number of Charging Ports | 4 |
Total Charging Watts | 60 |
Charging Method | AC |
Charging Method Detail |
|
Charging Port Type | (3) THUNDERBOLT 4 (USB-C FEMALE); (1) USB 3.1 A (FEMALE) |
Charging Ports Details |
|
Smart Charging Details | Support smart charging, dynamically distribute power to PC and Hub according to the requirement of the connected devices. 1) Max 85W power supply from power adapter. 2) Max 60W for host charging. 3) Max 54.5W for Hub and connected devices |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | Gray |
Cable Jacket Color | Black |
Cable Outer Diameter (OD) | 4.5mm |
Cable Length (ft.) | 2.62 |
Cable Length (in.) | 31.5 |
Total Number of Ports | 5 |
Unit Dimensions (hwd / in.) | 0.510 x 2.910 x 4.880 |
Unit Weight (lbs.) | 0.3748 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 32° to 158°F (0° to 70°C) |
Relative Humidity | 0 to 90% RH, Non Condensing |
Power Provided to Connected Device(s) | 1) Max 85W power supply from power adapter. 2) Max 60W for host charging. 3) Max 54.5W for Hub and connected devices |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 1 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
MST Support | No |
Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables); Thunderbolt 4 (up to 40Gbps) |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | CCC; CE; NOM; PSE; cUL |
Product Certifications | EN 55032; ICES (Canada); NOM (Mexico) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Thunderbolt & Firewire
Model Number | Description | |
---|---|---|
MTB3-01M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black | |
MTB3-01M-5A-B | Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black | |
MTB3-02M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black | |
MTB3-02M-5A-B | Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images