Part Number: MTB3-002-DP
- Supports dual DisplayPort monitors at 4K resolutions of 3840 x 2160 @ 60 Hz
- Supports a single DisplayPort monitor at 5K resolutions of 5120 x 2880 @ 60 Hz
- Reversible Thunderbolt 3 plug connects in either direction for instant no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- Works with Mac and Windows computers and laptops with Thunderbolt 3 output
- 3-year limited warranty
Features
System Requirements
- Source device with Thunderbolt 3 port
- Display device(s) with DisplayPort input (DisplayPort 1.2 required to achieve 4K @ 60 Hz)
- Supports Windows 8, 8.1 and 10; MacOS up to 10.12
Package Includes
- MTB3-002-DP Thunderbolt 3 to Dual DisplayPort Adapter - 4K/5K @ 60 Hz, M/2xF, Silver
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332222008 |
Technology | DisplayPort; Thunderbolt |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60Hz (Dual Displays); 5120 × 2880 (5K x 2K) @ 60Hz (Single Display) |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
INPUT
Built-In Cable Length (ft.) | 0.39 |
Built-In Cable Length (in.) | 4.72 |
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | THUNDERBOLT 3 (Type-C MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 2 | DISPLAYPORT (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Silver |
Cable Jacket Material | TPE |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0 mm |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 90% RH (No Condensation) |
Storage Humidity Range | 10% to 90% RH (No Condensation) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
Displayport Specification | 1.4 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P582-006 | DisplayPort to HDMI Adapter Cable (M/M), 6 ft. (1.8 m) | |
P582-006-HD-V2A | DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, Gripping HDMI Plug, HDCP 2.2, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images