Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Thunderbolt 3 Docking Station - 4K @ 60 Hz, HDMI, DisplayPort, USB 3.1 Gen 1, GbE, 40 Gb, Black


Portable docking station adds HDMI, DisplayPort, USB-A and Ethernet ports to your MacBook Pro or Windows laptop.

  • Converts audio/video signals from sources supporting DisplayPort Alt Mode
  • Supports UHD resolutions up to 4096 x 2160 (@ 60 Hz) for crystal-clear 4K x 2K video
  • Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
  • Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data downloads

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

MTB3-DOCK-01 New

Have a Question?
Contact Us

Features

Thunderbolt 3 Docking Station Turns Your MacBook or Other Notebook into a Workstation
This Thunderbolt 3 dock expands the potential of your MacBook Pro or Windows laptop's Thunderbolt 3 port. It’s ideal for transmitting digital 4K audio and video to two large displays simultaneously, adding a thumb drive or other USB peripheral and connecting to a Gigabit Ethernet network—all at the same time.

Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.

Transmits Crystal-Clear 4K Video and Digital Audio
The Thunderbolt 3 cable supports bidirectional data transfer speeds up to a sizzling 40 Gbps, which is eight times faster than USB 3.0. This makes the MTB3-DOCK-01 ideal for copying photos, music and 4K video files from one device to another and then transmitting them to a 4K monitor or television with a Thunderbolt 3 input. The HDMI 2.0 and DisplayPort 1.2 outputs support UHD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz. With the use of high-speed cables (such as Tripp Lite’s P569-Series HDMI or P580-Series DP cables, sold separately), both ports can be used at the same time to display the same true 4K image.

Connects Keyboards, Thumb Drives and Other USB Peripherals
The USB-A hub port accepts USB peripherals, such as flash drives, mice, keyboards and printers. It supports fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps (10 times faster than USB 2.0) and is backward compatible with USB 2.0 and USB 1.1 devices.

Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (Tripp Lite N201-Series Cat6 cables sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.

Reversible Thunderbolt 3 Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connector plugs into its port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock is specifically designed for use with a MacBook Pro or Windows laptop equipped with a Thunderbolt 3 port. It requires no software or drivers. It’s about the size of a smartphone, making it easy to pack into a pocket, backpack or laptop bag for multiport convenience wherever you go.



Typical Applications

  • Play video from your MacBook or EliteBook on 2 displays simultaneously, such as HDTVs, monitors or projectors
  • Transfer files from one Thunderbolt 3 device to another at 40 Gbps
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Connect a USB microphone/headset to record a podcast or listen to music

Package Includes

  • MTB3-DOCK-01 Thunderbolt 3 Docking Station, Black
  • Owner’s manual

System Requirements

  • Source device with Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device(s) with HDMI or DisplayPort input*
  • Ethernet network with speeds up to 1000 Mbps
*Both HDMI and DisplayPort outputs can transmit 4K video simultaneously. See owner’s manual for details.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241986
INPUT
Built-In Cable Length (ft.)0.79
Built-In Cable Length (m)0.24
Built-In Cable Length (in.)9.45
Built-In Cable Length (cm)24
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen = Power, Orange = Transmitting Data
PHYSICAL
ColorBlack
Material of ConstructionPC, ABS, TPE
Unit Dimensions (hwd / in.)1.0 x 4.13 x 2.24
Unit Packaging TypeBox
Unit Weight (lbs.)0.154
ENVIRONMENTAL
Operating Temperature Range32 ~ 104F (0 ~ 40C)
Storage Temperature Range-4 ~ 185F (-20 ~ 85C)
Power Consumption (Watts)13.5
Operating Humidity Range10% RH ~ 85% RH (No Condensation)
Storage Humidity Range5% RH ~ 90% RH (Non Condensation)
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3
CONNECTIONS
Ports4
Side A - Connector 1USB B (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3HDMI (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz (Both DP and HDMI)
Displayport Specification1.2
HDMI Specification2.0
USB Hub PortsYes
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat6 UTP
USB Power Delivery (PD) Charging SupportNo
Suspend Mode Support  Yes
TechnologyCat6; DisplayPort; HDMI; Thunderbolt; USB; USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to RoHS, REACH, CE, FCC, ANSI, ICES
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-006-BK | Network Cables & Adapters N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
Copper Network Cables
  Model Number Description
N201-006-BK | Copper Network Cables N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
Digital Signage & Audio/Video
  Model Number Description
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.

Resources & Downloads

support icon

Do you own a
MTB3-DOCK-01

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.