Part Number: SM3000RM2UTAA
- 3kVA / 3000VA / 2250W line interactive 2U rack/tower UPS, Sine Wave
- Extended runtime options up to 1600W, Interactive LCD interface
- USB, RS232, EPO and slot for network management card options
- 120V NEMA L5-30P input, 8 NEMA 5-15/20R & 1 L5-30R outlets
- TAA Compliant for GSA Schedule purchases
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
This SmartPro® Line-Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line-Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. A unique configuration excels in exceptionally poor power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 98% line-mode efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and slot for network management card options. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and macOS. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. PowerAlert® UPS monitoring and auto shutdown software is available via free download. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rack-mount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.
Features
- Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
- SM3000RM2UTAA line interactive 2U rack/tower UPS with 3000VA / 3kVA capacity (1600W maximum load with external battery packs)
- Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
- NEMA L5-30P input plug; 8 NEMA 5-15/20R and 1 L5-30R output receptacles, Two independently switchable output load banks
- Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
- High 98% efficiency rating in line-power mode offers reduced power consumption and BTU emissions
- Internal batteries offer 10 minutes at 50% load (1125W) and 3.5 minutes at 100% load (2250W)
- Extended runtime is available with optional BP48V242UTAA (limit 1), BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible), BP48V60RT3UTAA (multi-pack compatible), and BP48V27-2US (multi-pack compatible) external battery packs (max output de-rates to 1600 watts with external batteries)
- External battery configurations require the use of External Battery Configuration Software (see manual)
- Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
- Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
- LCD interface also supports a number of advanced user setup and operating preferences
- Ships with 4-post rack-mount installation hardware; Optional 2POSTRMKITWM enables 2-post rack-mount/wallmount installation; Optional 2-9USTAND enables tower placement
- Built-in USB, RS-232 and slot for network management card options; Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and macOS
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
Specifications
OVERVIEW
UPC Code | 037332184207 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.25 |
Output Capacity Details | Output is reduced to 1600 watts maximum when used with external battery packs |
Power Factor | 0.75 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -14%, +6% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet load banks |
Output Circuit Breakers | Two 20A output breakers protect 4 5-15/20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15/20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.5 min. (2250W) |
Runtime Half Load (min.) | 10 min. (1125W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V242UTAA (limit 1); BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible); BP48V60RT3UTAA (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12% |
Undervoltage Correction | Input voltages between 108 and 96 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 83 and 95 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL or Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 23 |
Minimum Required Rack Depth with External Battery Pack (cm) | 67 |
Minimum Required Rack Depth with External Battery Pack (in.) | 26.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 64 |
Minimum Required Rack Depth without External Battery Pack (in.) | 25 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 494 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 440 |
Shipping Dimensions (hwd / in.) | 8.50 x 24.50 x 21.80 |
Shipping Weight (lbs.) | 81.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.32 x 19.46 |
UPS Power Module Weight (kg) | 28.49 |
UPS Power Module Weight (lbs.) | 62.8 |
Unit Weight (lbs.) | 62.800 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 189 |
AC Mode Efficiency Rating (100% Load) | 98% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1356 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds (AC to battery); 1 millisecond (battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Includes back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP48V24-2U | External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) | |
BP48V27-2US | External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
USB Cables
Model Number | Description | |
---|---|---|
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000UC | 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SM3000RM2UTAA runtime chart
- Supplier’s Declaration of Conformity
- User's Guide for PowerAlert External Battery Pack Utility (English)
- Owner's Manual for SmartPro 2U Rack UPS
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Free 1-Year Warranty Extension with Registration
- Product Datasheet
Design Resources
Certificates
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images