Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 3U, 120/230V input, Network Card Options, USB, DB9

Model Number: SM2200RMDVTAA


  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2200VA / 2.2kVA / 1920W line interactive 3U rack/tower UPS; 0.9 power factor
  • Maintains 120V output with 120V or 230V input, Sine wave output
  • USB port, RS232, EPO and optional network management card slot; Detailed status LEDs
  • 95% line-mode efficiency, 2 switched load banks
  • C20 inlet & 4 international input line cords, 4 5-15R & 4 5-15/20R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Overview

Tripp Lite's dual input voltage SM2200RMDVTAA line interactive UPS system maintains 120V nominal output when powered by North American 120V or International 230V input. Protects a variety of computer, networking and other sensitive equipment types from blackouts, voltage fluctuations and transient surges. 3U rack / tower form factor with an installed depth of only 22.5 inches. Expandable battery runtime with optional BP48V24-2U and BP48V60RT3U external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage cut during overvoltages to maintain regulated 120v output over an input range of 89 to 148V or 212 to 286V. Includes C20 power inlet with set of 4 international cord sets and both NEMA 5-15R and 5-15/20R output receptacles. Network-grade AC surge and noise suppression. Communications interfaces support communications via USB, DB9 serial and slot for optional network management card. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated 2-bank programmable PDU switching supports load shedding and remote-reboot of up to 2 individual connected devices. 3-stage metered current monitoring and battery charge status LEDs. 95% efficiency in line power mode reduces energy cost and BTU emissions. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Installation accessories for rackmount and upright tower form factors included. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • SmartPro SM2200RMDVTAA dual-voltage line interactive UPS system maintains 120V nominal output with either 120V or 230V input power
  • Ideal for voice, data and networking applications requiring 120V output from worldwide power sources
  • Line interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage cut during overvoltages
  • Maintains continuous operation through blackouts, voltage fluctuations and surges
  • Corrects line voltage conditions between 89 to 148V or 212 to 286V to 120V nominal output
  • Standard internal battery set offers 30 minutes runtime at half load (960 watts) and 12 minutes at full load (1920 watts)
  • Extended runtime is available with optional BP48V24-2U / BP48V242UTAA (limit 1) OR BP48V60RT3U / BP48V60RT3UTAA (no limit)
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Following an extended power outage, the UPS will automatically restart into line-power mode, begin powering connected equipment and recharge the battery system, all without user interaction
  • Includes C20 power inlet with set of 4 international cord sets to support 5-20P, Schuko, CEE 7 / EU1-16P, British BS1363A and Italian CEI 23-16 plug types
  • Includes NEMA 5-15R and 5-15/20R output receptacles
  • Network-grade AC surge and noise suppression
  • Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
  • USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces
  • Emergency Power Off (EPO) interface
  • Integrated 2-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs
  • 95% efficiency in line power mode reduces energy cost and BTU emissions
  • Utility power and voltage regulation LEDs
  • Installation accessories for rackmount and upright tower form factors included
  • Field-replaceable, hot-swappable internal batteries and external battery packs

Package Includes

  • SM2200RMDVTAA UPS system
  • 5 international input power cables
  • USB, DB9, EPO cabling
  • 2-9USTAND tower stand kit
  • 2POSTRMKITHD two-post rackmount kit
  • 4POSTRAILKIT
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332156310
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1920
Output kW Capacity (kW)1.92
Power Factor  0.87
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A (120V), 10A (230V)
Nominal Input Voltage(s) Supported120V AC; 230V AC
UPS Input Connection Type5-20P; C20 inlet
UPS Input Connection DescriptionC20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16)
Input Circuit Breakers20A
UPS Input Cord Length (ft.)6
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  12 minutes (1920 watts)
Half Load Runtime (min.)  30 minutes (960 watts)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (internal batteries)
Internal UPS Replacement Battery Cartridge RBC49-DV (quantity 2 required)
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286
Overvoltage Correction  Voltage reduction of 12% applies when input is between 127 and 148 (120V)
Undervoltage Correction  Voltage boost of 12% applies when input voltage is between 96 and 108 (120V)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating340
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionComplete installation accessories available for 2 post, 4 post and tower installation
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth (4POSTRAILKIT)
Minimum Required Rack Depth with External Battery Pack (cm)82
Minimum Required Rack Depth with External Battery Pack (in.)32.25
Minimum Required Rack Depth without External Battery Pack (cm)77
Minimum Required Rack Depth without External Battery Pack (in.) 30.25
Primary Form FactorRackmount
Primary UPS Depth (mm)641
Primary UPS Height (mm)133
Primary UPS Width (mm)445
Rack Height3U
Shipping Dimensions (hwd / in.)12.00 x 30.00 x 30.00
Shipping Weight (lbs.)160.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.25 x 17.5 x 25.25
UPS Power Module Weight (kg)47.29
UPS Power Module Weight (lbs.)104.25
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  347
Battery Mode BTU / Hr. (Full Load)  894
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89 (120V), 170 (230V)
High Voltage Transfer to Battery Power (Setpoint)148 (120V), 286 (230V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SM2200RMDVTAA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V242UTAA | UPS Battery Packs BP48V242UTAA TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)
BP48V60RT3UTAA | UPS Battery Packs BP48V60RT3UTAA TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units
  Model Number Description
PDU1220 | Power Distribution Units PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUV20 | Power Distribution Units PDUV20 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical
PDUMH20 | Power Distribution Units PDUMH20 1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount
PDUMV20 | Power Distribution Units PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical
PDUMNH20 | Power Distribution Units PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA
PDUMH20ATNET | Power Distribution Units PDUMH20ATNET 1.9kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 2 L5-20P / 5-20P 12ft 120V Inputs, 1U Rack-Mount, TAA

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.