Part Number: SM1000RM2UTAA
Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for servers, storage devices and telecom hardware.
- Corrects under- and overvoltages from 83V to 147V
- 6 NEMA 5-15R outlets—4 switchable via network interface
- Network power management and control capability
- Interactive LCD monitoring screen
- 15 min. runtime at half load; 5.3 min. at full load
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Protects Mission-Critical Rack-Mounted Equipment
- Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
- Audible alarm signals loss of utility power, overload, low battery and fault conditions
- 6 NEMA 5-15R outlets
- 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
- 570-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 15 min. and full load up to 5.3 min.
- Internal batteries designed for hot-swap field replacement
- 95% line-power efficiency rating saves money in energy costs
Switchable Outlets
- 2 load banks, each with 2 outlets controllable remotely to reboot equipment or shed nonessential loads
Automatic Voltage Regulation (AVR)
- Maintains 120V nominal output over input range of 83V-147V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
Interactive LCD Screen
- Front-panel LCD monitors operating mode, load level, power factor, voltage, battery charge and estimated runtimes
- Rotates for easy viewing in rack-mount or tower configurations
Optional Network Management Cards
- Compatible with UPS management cards, including WEBCARDLX and SNMPWEBCARD
Communications Ports
- USB and DB9 ports combine with included PowerAlert software to monitor operating conditions, monitor AC power, and enable safe unattended system shutdown and file saves in case of a prolonged power failure
- EPO port supports emergency shutdown in large facilities
Versatile Installation Options
- Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
- Mounts on wall or 2-post rack with optional 2POSTRMKITWM accessory
- Mounts in upright tower position with optional 2-9USTAND accessory
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332152718 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 9.2A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 800 |
Output Capacity (kW) | 0.8 |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -21%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable two-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5.3 min. (800W) |
Runtime Half Load (min.) | 15 min. (400W) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SM1000RM2UTAA UPS is equipped with a LCD front-panel screen, order Tripp Lite RBC24V-LCD (quantity 1) replacement battery; If your SM1000RM2UTAA UPS is equipped with LED front-panel indicators, order Tripp Lite RBC92-2U (quantity 1) replacement battery |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 16 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 318 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 441 |
Shipping Dimensions (hwd / in.) | 8.80 x 18.50 x 23.00 |
Shipping Weight (lbs.) | 44.90 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.45 x 17.35 x 12.5 |
UPS Power Module Weight (kg) | 16.06 |
UPS Power Module Weight (lbs.) | 35.4 |
Unit Weight (lbs.) | 35.4000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 134 |
AC Mode Efficiency Rating (100% Load) | 95% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 600 |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC24V-LCD | 2U UPS Replacement Battery Cartridge for Select UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount | |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black | |
P019-004 | Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black | |
P019-008 | Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black | |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black | |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y1400UC | 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Certificates
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images