Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for servers, storage devices and telecom hardware.
  • Corrects under- and overvoltages from 83V to 145V
  • 8 NEMA 5-15R outlets—4 switchable via network interface
  • Network power management and control capability
  • Expandable runtime with optional external battery packs
  • 14 min. runtime at half load; 4.9 min. at full load
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SM1500RMXL2UTAA

Have a Question?
Contact Us

Overview

The SM1500RMXL2UTAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up servers and network storage devices, the SM1500RMXL2UTAA switches to 1.5kVA/1.35kW battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Four of the eight NEMA 5-15R outlets may be switched off remotely to reboot equipment or shed nonessential loads to maximize battery backup time for mission-critical equipment. The internal battery provides 14 minutes of support at half load (675W) and 4.9 minutes at full load (1.35kW). Adding optional external battery packs, such as Tripp Lite’s BP36V15-2U, provides extended runtime.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 83V to 145V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert® software, available via free download, the SM1500RMXL2UTAA enables safe unattended system shutdown and file saves in case of a prolonged power failure. Compatible with Tripp Lite UPS management card options, including TLNETCARD, WEBCARDLX and SNMPWEBCARD.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
  • Audible alarm signals loss of utility power, overload, low battery and more
  • 8 NEMA 5-15R outlets
  • 10 ft. power cord with 120V NEMA 5-15P input
  • 570-joule surge suppression rating

Reliable Battery Backup with Expandable Runtime
  • Supports half load up to 14 min. and full load up to 4.9 min.
  • Internal batteries designed for hot-swap field replacement
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP36V15-2U
  • 95% line-power efficiency rating saves money in energy costs

Switchable Outlets
  • 2 load banks, each with 2 outlets controllable remotely to reboot equipment or shed nonessential loads

Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 83V–145V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

Interactive LCD Screen
  • Front-panel LCD monitors power status, operating data, voltage, alarm and other options
  • Rotates for easy viewing in rack-mount or tower configurations

Optional Network Management Cards
  • Compatible with Tripp Lite UPS management cards, including TLNETCARD, WEBCARDLX and SNMPWEBCARD

Communications Ports
  • USB and DB9 ports enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • EPO port supports emergency shutdown in large facilities

Versatile Installation Options
  • Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
  • Mounts on wall or 2-post rack with optional 2POSTRMKITWM accessory
  • Mounts in upright tower position with optional 2-9USTAND accessory
  • Mounts to front rails of 2- or 4-post rack with optional UPSHDEARKIT accessory

TAA Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • SM1500RMXL2UTAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Mounting hardware
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332152831
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)1350
Output kW Capacity (kW)1.35
Power Factor  0.9
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-14%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOutput is reduced to 1200 watts maximum when used with external battery packs
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.9 min. (1350w)
Half Load Runtime (min.)  14 min. (675w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP36V15-2U  (limit 1);  BP36V42-3U  (multi-pack compatible);  BP36V27 -2US (multi-pack compatible)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC93-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 108 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 94 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)51
Minimum Required Rack Depth with External Battery Pack (in.)19.95
Minimum Required Rack Depth without External Battery Pack (cm)42
Minimum Required Rack Depth without External Battery Pack (in.) 16.45
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)342
Primary UPS Height (mm)88
Primary UPS Width (mm)439
Rack Height2U
Shipping Dimensions (hwd / in.)8.80 x 23.00 x 19.30
Shipping Weight (lbs.)57.40
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.45 x 17.3 x 13.45
UPS Power Module Weight (kg)21.09
UPS Power Module Weight (lbs.)46.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  237
Battery Mode BTU / Hr. (Full Load)  751
AC Mode Efficiency Rating (100% Load)95%
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SM1500RMXL2UTAA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP36V15-2U | UPS Battery Packs BP36V15-2U External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)
BP36V42-3U | UPS Battery Packs BP36V42-3U External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)
UPS Replacement Batteries
  Model Number Description
RBC93-2U | UPS Replacement Batteries RBC93-2U 2U UPS Replacement 36VDC Battery Cartridge (1 set of 3) for select Tripp Lite SmartPro UPS
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH15 | Power Distribution Units (PDUs) PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMH15ATNET | Power Distribution Units (PDUs) PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMNH15 | Power Distribution Units (PDUs) PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMV15 | Power Distribution Units (PDUs) PDUMV15 1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.
PDUNV | Power Distribution Units (PDUs) PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUV15 | Power Distribution Units (PDUs) PDUV15 1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical
Rack Accessories
  Model Number Description
4POSTRAILKITWM | Rack Accessories 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.