Part Number: B064-016
This Model has been retired and has not been replaced. More information for the B064-016 is available on the model support page
Overview
Features
- Directly connect up to 16 computers; or, expand the number of connected computers to up to 512 by daisy-chaining up to 31 additional levels of B064-016 KVM Switches
- Control multiple computers from a single keyboard, monitor and mouse. Both USB and PS/2 keyboards and mice are supported
- RJ45 connectors and Cat5e/6 cable allow for a more efficient installation
- 1U Rackmountable...Rackmount hardware Included
- Quickly access connected computers via On Screen Display (OSD), Push-button or Hotkey commands
- Firmware upgradeable using the included RJ11 to DB9 firmware upgrade cable
- Multi-language support; OSD can be displayed in English, German, Japanese, Traditional Chinese or Simplified Chinese
- Compatible with Windows, Mac, Linux, UNIX, Novell, Sun and DOS operating systems.Supports video resolutions up to 1600 x 1200 (60Hz) at 131 ft. (40 m.), or up to 1280 x 1024 (75Hz) at 164 ft. (50 m.)
- Two-level password security; add up to 1 Administrator and 10 User accounts
- Use Server Interface Units B055-001-PS2 or B055-001-
- 100-240V, 50/60Hz, 1A
- Power Consumption: 120V (6.7W ), 230V ( 7.3W )
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Constructed of heavy-duty steel housing
System Requirements
KVM INPUT
- A monitor with a VGA (HD15) input that is capable of supporting the highest video resolution that you will be using on the connected computers
- A USB or PS/2 mouse
- A USB or PS/2 keyboard
CONNECTED COMPUTERS
- A VGA (HD15) input
- A USB A Female port, or two PS/2 keyboard/mouse ports
Package Includes
- B064-016 KVM Switch
- Rackmount Hardware
- RJ11 to DB9 Firmware Upgrade Cable
- C13 to 5-15P Power Cord
- Grounding Wire
- Foot Pads
- Owner's Manual CD
Specifications
OVERVIEW
UPC Code | 037332159199 |
Max CPU | 512 |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | VGA; USB; PS/2 |
Local Console Ports - Port 3 | 2 x USB A Female |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 4.60 x 21.50 |
Shipping Weight (lbs.) | 8.10 |
Unit Dimensions (hwd / in.) | 1.700 x 17.000 x 6.000 |
Unit Weight (lbs.) | 6.1 |
ENVIRONMENTAL
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Operating Temperature | 0 to 40 C ( 32 to 104 F ) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images