Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMH32HVAT
High-capacity 7.7kW PDU with ATS provides local metering and enables redundant power for non-redundant hardware. LED display helps monitor load levels to prevent overloads that cause downtime.
- Single-phase IEC 309 32A Blue (2P+E) input and 200-240V output
- 16 C13 and 2 C19 outlets in 2 load banks
- Automatic transfer switching within 1–5 ms
- Mounts in 2U of space in EIA-standard 19 in. racks
- Multifunction digital display with LED indicators
- 2-year limited warranty
Overview
The PDUMH32HVAT 7.7kW Single-Phase 200-240V Local Metered Automatic Transfer Switch / ATS PDU provides power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 2U of space in EIA-standard 19-inch racks and features 18 outlets (16 C13 and two C19) in two load banks, each bank protected by a 20A circuit breaker.
Dual three-meter input cords with IEC 309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase 200-240V power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.
Multifunction digital display with LED indicators reports output current, voltage and kW loading information.
Features
- Provides power monitoring and enables redundant power for network devices with non-redundant power supply configurations
- Dual 3m input cords with IEC 309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase power sources
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 1–5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
- Front-panel digital display with LED indicators reports output current, voltage and kW loading information
- Protect each of 2 single-phase output banks
- Front-panel LED indicates when breaker has tripped
- Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332186881 |
PDU Type | Local Metered; Auto-Transfer Switch |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 32A 200-240V circuits |
Maximum Input Amps | 32 |
PDU Plug Type | (2) IEC-309 32A BLUE (2P+E) |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7.0kW (220V), 6.7kW (208), 6.4kW (200V) total capacity; 32A maximum; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (2) C19 |
Output Nominal Voltage | 200-240V |
Overload Protection | Includes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18), whole-PDU output kW load level and input voltage on primary and secondary input lines |
Front Panel LEDs | Front panel LEDs confirm amp / kilowatt / voltage reporting information |
Switches | ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.70 x 16.70 x 19.30 |
Shipping Weight (lbs.) | 20.30 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-004-BL | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue | |
P004-004-GN | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green | |
P004-004-RD | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red | |
P004-004-YW | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow | |
P005-006-14LA | Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-006-14RA | Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P036-010 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images