Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

400 GbE Ethernet cable with switchable LC connectors supports high bandwidths necessary for enterprise applications in wiring closets, telecom rooms and data centers.

  • OS2-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1550 nm)
  • Switchable LC connectors allow polarity conversion without tools or re-termination
  • Backward compatible with 10/25/40/100 Gb networks to facilitate future-proofing
  • Yellow LSZH jacket allows fast, easy identification in a crowded switch or patch panel

Features

40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
The N370X-05M is a premium multimode fiber optic cable that supports 400 Gb Ethernet speeds for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This singlemode 9/125 OS2 cable is an ideal choice for 100 Gb Ethernet applications up to 100 meters (328 feet) at 1550 nm. It is also backward compatible with 10 Gb and 25 Gb networks, so you can future-proof your current application for an eventual upgrade to 100 Gb or 400 Gb.

Switchable Connectors Allow Easy Polarity Conversions
The switchable LC/UPC duplex ends let you easily switch the fiber polarity without tools or the need to re-terminate the connectors.

Yellow Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a yellow jacket to identify it as singlemode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas.

Package Includes

N370X-05M 400G Duplex Singlemode 9/125 OS2 Switchable Fiber Optic Cable, Yellow, 5 m (16.8 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332271815
TechnologySinglemode
Optical Mode  OS2
Mode TypeSinglemode
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishUPC
Switchable PolarityYes
PHYSICAL
Cable Jacket ColorYellow
Connector ColorBlue
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Cable Outer Diameter (OD)2.0 +/- 0.1 mm x 4.1 +/- 0.2 mm
Clad Diameter (microns)125.0
Core Diameter (microns)9.0
Primary Coating Diameter (microns)600.0
Number of Fibers2
Cable Length (ft.)16.8
Cable Length (in.)196.85
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM0.4 dB/km
Attenuation @ 1550NM0.3 dB/km
Insertion Loss  ≤ 0.30 dB
FEATURES & SPECIFICATIONS
Optical PortLC
STANDARDS & COMPLIANCE
Product CertificationsUL 1666
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.