Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • VW-1 and CM Rated Jacketing
  • 3.5mm Stereo Plugs

Overview

This PVC SVGA/VGA monitor replacement cable features built-in 3.5 mm stereo plugs for extending audio and video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Extend both video and audio signals 15-ft. (4.57 m)
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • HD15 male to HD15 male and 3.5mm to 3.5mm molded connectors
  • Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
  • VW-1 and CM Rated Jacketing

Package Includes

  • SVGA/VGA Monitor Cable (HD15M to HD15M w/Built-in 3.5mm Audio connectors) - 15-ft. (4.57 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160065
Product TypePassive Cable
TechnologyCoax; VGA/SVGA; Stereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.96
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.