Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$15.46 Avg. Price
Laptop power cord adapter connects your notebook or laptop with a 3-slot C6 power inlet to an AC outlet.
  • Recommended for powering notebook computers and laptops with C6 inlets
  • Ideal replacement for a worn-out or missing laptop adapter power cable

Features

Laptop Power Adapter Cord Connects Notebook Computers to an AC Outlet
This six-inch C5 to C14 power cord is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other C13 connector. The short length helps reduce cable clutter.

Package Includes

  • P014-06N Laptop Power Adapter Cord, C14 to C5 Adapter - 6 in., Black 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160577
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps7.0
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C5
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)0.5
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)0.14
Unit Dimensions (hwd / in.)12.800 x 8.900 x 0.500
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.