Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Green

Model Number: P004-002-AGN


Computer power extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 2 ft.
  • Recommended for powering computers, printers and other essential peripherals
  • Adds 2 ft. to your existing connection to provide more flexibility in placing devices
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Color-coded green for fast, easy identification in a crowded rack or workstation
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

C14-to-C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This IEC-320-C14 to IEC-320-C13 cable is designed for small data center, office workstation and other lower-amp applications. This C14 male to C13 female cord can be used to power a computer, server or monitor; attach a server or drive to a UPS system or PDU; or extend an existing connection up to two feet. The two-foot length helps reduce cable clutter and minimize the risk of tripping.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This computer power extension cord features a green SJT jacket and fully molded green ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 2 ft. away in your data center
  • Extend an existing power connection up to 2 ft. to more easily place a device or reach a power source near your workstation
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P004-002-AGN C14 Male to C13 Female Power Cable, 2 ft., Green
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198778
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)2
Cable Length (in.)24
Voltage Compatibility (VAC)100-250
Cable Length (cm)60.96
PHYSICAL
ColorGreen
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.50 x 9.30 x 6.30
Shipping Weight (lbs.)0.40
Wire Gauge (AWG)18
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10-85% RH
Storage Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P004-002-AGN

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.