Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-WHM0 TAA
European-style insert snaps into a compatible wall plate to cover unused space.
- Ideal for home theater, VoIP or Ethernet premise wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This vertical-style European insert snaps easily into a wall plate (such as N042E-WF1, sold separately) to cover unused space in a premise wiring application, such as home theater (audio/video), VoIP phones (voice) and Ethernet (data). The durable white insert blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332268860 |
Product Type | Wallplate Insert |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | 110 IDC |
PHYSICAL
Color | White |
Material of Construction | ABS |
Connector Color | White |
Unit Dimensions (hwd / in.) | 1.772 x 0.882 x 0.335 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, Non-Condensing |
Storage Humidity Range | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WF1 | Single-Gang European-Style Gang Frame for Insert Modules, White |
Accessories
Model Number | Description | |
---|---|---|
N042E-WHMR | Color Ring for European-Style Insert, 22.5 x 45 mm, Black |