Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Side Airflow Ducting Kit for Network Switches


  • Two intake scoop duct to direct airflow.
  • Adjustable depth universal equipment mounting rails to hold the piece of equipment being cooled
  • Foam baffling to segregate hot and cold aisles
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSWITCHDUCT

Have a Question?
Contact Us

Overview

The SRSWITCHDUCT is a rackmount, ducting kit that pulls air in from the front of the rack and directs is to the side intake on equipment such as network switches. Each duct is 2U tall, with one above and one below the mounted equipment. Foam baffling is included to create a hot air exhaust pathway to prevent hot air from recirculating back to the cold aisle side of the rack.

Features

  • Two intake scoop duct to direct airflow
  • Adjustable depth universal equipment mounting rails to hold the piece of equipment being cooled
  • Foam baffling to segregate hot and cold aisles

Package Includes

  • Top and bottom air scoop duct
  • Foam hot air recirculation prevention strips
  • Metal hot aisle duct baffle
  • Universal equipment support rails
  • All mounting hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182333
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)22.24 x 28.54 x 22.24
Shipping Weight (lbs.)22.00
CERTIFICATIONS
CertificationsEIA-310-E
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.