Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U

Model Number: SRQ18U


Quiet server rack secures and organizes standard rack equipment in IT networking areas where sound needs to be reduced.
  • Secures 18U of EIA-standard 19 in. rack equipment up to 37 in. deep
  • Minimizes equipment noise by as much as 28 decibels for quieter work environment
  • Floor panel intakes and built-in fans keep equipment cool to maintain top performance
  • Steel/MDF cabinet locks securely to help prevent equipment damage or theft
  • Ships fully assembled for immediate deployment and equipment mounting
  • 5-year limited warranty

Features

Quiet Server Rack Muffles Loud Network Equipment for a Less-Stress Work Environment
This acoustic server rack is specifically designed to minimize external acoustic levels caused by network equipment. The SRQ18U is ideal for small offices, recording studios, retail applications, classrooms and other areas where you need equipment to be secure, organized and quiet. Special foam sound-dampening baffles are built into the front and rear doors and side panels to reduce acoustic levels by as much as 28 decibels. Less noise makes for a calmer work environment that encourages productivity.
Secures and Organizes Rack Equipment in 18U of Space
This quiet rack enclosure accommodates all EIA-standard 19-inch rack-mount equipment up to 45 inches deep. It has a maximum stationary load capacity of 750 pounds and a rolling load capacity of 750 pounds. It’s constructed from heavy-duty steel with a durable black powder-coated finish and a professional MDF overlay that fits into the room décor just like a regular piece of furniture.
Unique Airflow Design Cools Equipment for Maximum Performance
A unique airflow design maximizes cooling by drawing in cool air through the bottom panel intake, passing it horizontally through the enclosure, and using ten built-in electric fans to push warm air out through the side panels. Two vertically mounted fan banks plug into a six-outlet 15A power strip, which leaves four outlets open for connecting equipment or accessories. The power strip connects to a standard 120V AC outlet.
Protects Your Valuable Equipment against Vandals and Thieves
The split front and rear doors lock securely to help prevent damage, tampering or theft. A convenient cable brush strip on the bottom panel allows easy cable routing through the quiet rack enclosure while keeping dust and debris out.
Ships Fully Assembled for Immediate Deployment and Equipment Installation
The 18U acoustic rack cabinet comes fully assembled and ready to deploy with pre-installed casters that let you easily maneuver it through standard doorways into proper position, where it can be secured using the included shipping bracket. Square mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 3/8-inch increments to accommodate equipment up to 45 inches deep.
Meets Payment Card Industry Standards
The SRQ18U provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance.
5-Year Warranty
The SRQ18U is backed by a 5-year warranty, ensuring reliability and performance.

Typical Applications

  • Store and organize 19 in. rack equipment in areas where quiet is essential, such as small offices, recording studios, retail locations and classrooms
  • Deploy in a back room or network closet in an office too small to accommodate a server room or data center

Package Includes

  • SRQ18U SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U
  • Rack-mounting hardware
  • (2) Keys
  • Owner’s manual

PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332212979
Rack TypeEnclosure
PHYSICAL
ColorBeige; Black
Factory Preset Rack Depth (in.)29
Maximum Device Depth (in.)37
Minimum Device Depth (in.)16
Rack Height18U
Shipping Dimensions (hwd / in.)43.78 x 31.97 x 48.70
Shipping Weight (lbs.)271.00
Unit Dimensions (hwd / in.)38.6 x 30.0 x 46.7
Unit Weight (lbs.)242.00
Weight Capacity - Rolling (lbs.)750
Weight Capacity - Stationary (lbs.)750
Rack DepthStandard
SPECIAL FEATURES
Grounding LugFront and back floor panel
Built-in Cable ManagementYes
CERTIFICATIONS
CertificationsRoHS; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD | Cable Management SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD | Cable Management SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Cooling Accessories
  Model Number Description
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
Rack Accessories
  Model Number Description
SR1UBRUSH | Rack Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRSHELF2PDP | Rack Accessories SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SRSHELF2PTM | Rack Accessories SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PHDTM | Rack Accessories SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lb/113 kg capacity; 26 in./660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.