Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Having an issue with dust and particle build-up inside your rack enclosure? The SRFILTER is the answer. The filter is easily installed (and replaceable) on the inside of the door in our standard 25U to 48U enclosures.

  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Fully compatible with 25U, 42U, 45U and 48U SmartRack Enclosures

Overview

The SRFILTER comes prefabricated and ready to install in standard 48U rack enclosures on the inside of the door. Vertical hook-and-loop strips will need to be trimmed accordingly to accommodate 45U, 42U and 25U enclosures. When a filter becomes dirty or worn from use, be sure to replace it. The pieces can remain attached to the door with no need for replacement.

Features

  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Comes ready to install in our standard 48U racks
  • Vertical hook-and-loop strips must be trimmed accordingly to accommodate 45U, 42U and 25U enclosures

System Requirements

Standard 25U-48U Rack Enclosures

Package Includes

  • 20" (l) x 1.5" (w) horizontal hook-and-loop strips (3 pieces)
  • 40" (l) x 1.5" (w) vertical hook-and-loop strips (4 pieces)
  • 7/8" diameter circular hook-and-loop pieces (12 pieces)
  • Filter (1 piece)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148872
Accessory TypeFilter Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.00 x 10.90 x 15.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)6.500 x 20.000 x 6.500
Unit Weight (lbs.)2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Not applicable

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.