Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Airflow Optimization Kit

Model Number: SRGASKET


  • Airflow Optimization Kit
  • Blocks recirculation of warm air through side gaps
  • Improves cooling efficiency
  • Supports equipment with front-to-rear or side-to-side airflow
  • Works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • 5-year limited warranty

Overview

Tripp Lite's SmartRack SRGASKET is an Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U). It improves cooling efficiency by blocking recirculation of warm air through side gaps. The SRGASKET supports equipment with front-to-rear or side-to-side airflow.

Features

  • Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • Improves cooling efficiency by blocking recirculation of warm air through side gaps
  • Supports equipment with front-to-rear or side-to-side airflow

Package Includes

  • (4) 7-1/4 inch gasket with adhesive strip
  • (4) 5 inch gasket with adhesive strip
  • (4) 24-7/8 inch gasket with adhesive strip
  • (6) 3-7/8 inch gasket with adhesive strip
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332146526
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)2.60 x 25.40 x 6.10
Shipping Weight (lbs.)0.70
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.