Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
6U rack cabinet with extra width for convenient cable management houses, organizes and secures standard 19 in. rack equipment.
  • 6U rack constructed from powder-coated steel that stands up to tough environments
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Extra 3 in. width and internal cable managers cut down on rear cord clutter
  • Ships fully assembled for immediate wall-mounting with user-supplied hardware
  • Provides physical equipment and media security required for PCI DSS compliance
  • 5-year limited warranty

Features

Space-Saving 6U Wall-Mount Enclosure Houses 19 in. Rack Equipment up to 20.5 in. Deep
This SmartRack® cabinet is designed to house 6U of equipment, such as network switches and patch panels. It's recommended for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds (90.7 kg).
Lockable for Simple and Secure Equipment Access
The front door and side panels lock securely to help prevent damage, tampering or theft. The reversible front door can open left or right by rotating the cabinet 180 degrees before mounting. Convenient top and bottom access ports allow easy cable routing through the cabinet.
Generous Airflow Keeps Equipment Cool
Round ports built into the top, bottom and both sides are designed for optional ventilation fans (such as SRFANWM, sold separately) that keep your equipment cool and functioning at their peak.
Designed with Extra Width for Easier Cable Access and Better Airflow
The SRW6UDPGVRT is three inches wider than standard-width wall-mount racks. Combined with two vertical cable managers with pre-installed finger ducts in front and two cable pass-through ports on top, the extra width provides convenient cable management along the front of the rack. This allows easier cable access from the front and increases airflow by minimizing rear cable clutter that can obstruct vents. Cutouts on top of the rack can be used to secure cable bundles.
Shatter-Resistant Clear Acrylic Front Window
The front door features a shatter-resistant clear acrylic window that lets you monitor equipment readouts without unlocking the enclosure. Not only does the window help prevent equipment tampering and reduce acoustic noise, it also adds visual flair to your IT installation.
Easy Enclosure and Equipment Installation
This 6U server rack comes fully assembled and ready to mount to the wall with user-supplied hardware. The side panels can be removed for convenient installation, maintenance and replacement of equipment. Square and threaded mounting holes and numbered rack spaces make equipment installation easy. Front and rear mounting rails adjust independently to accommodate equipment up to 20.5 inches deep, including network switches and patch panels.
Meets Payment Card Industry Standards
The SRW6UDPGVRT provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance.

Package Includes

  • SRW6UDPGVRT SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet
  • (22) M6 screws
  • (22) M6 cage nuts
  • (22) M6 cup washers
  • (22) 12-24 screws
  • Removable mounting plate
  • Vertical cable management fingers
  • (3) Mounting plate screws
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214256
Device CompatibilityPatch Panel; Network Switch; UPS
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  6U
Rack DepthShallow
Maximum Device Depth (in.)20.5
Minimum Device Depth (in.)3
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
Shipping Dimensions (hwd / in.)17.72 x 24.40 x 32.28
Unit Dimensions (hwd / in.)14.580 x 29.622 x 21.713
Unit Weight (lbs.)44.5
Weight Capacity - Stationary (lbs.)200
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and Back door frames
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Rolling Caster Kit, 4 pack SRCASTER SRCASTER SmartRack Rolling Caster Kit, 4 pack
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.