Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/9/2021

Overview

The SRCOOL60KCW SmartRack® In-Row Precision Server Rack Cooling System pulls unconditioned air through the rear of the unit, cools it using chilled water and releases cold air through the front. The row-based unit integrates into your data center environment adjacent to heat loads. Its high cooling efficiency lowers overall energy costs and lengthens the lifespan of your equipment. Its modular, in-row cabinet design easily facilitates expansion or movement on its built-in casters, allowing your increasing cooling needs to be reconfigured as your data center grows.

A built-in controller detects and manages data center temperatures, automatically adjusts cooling levels and supports two automatic control modes: intelligent control mode and PID control mode. The user-friendly LED and LCD interface provides at-a-glance setting, monitoring and access to system configuration and status.

An alarm system notifies you in case of abnormal conditions, including high condensation, high or low temperature or humidity, and full drain pan. The SRCOOL60KCW In-Row Rack Air Conditioner also monitors heat load temperature via remote sensors and informs you of any water leakage. Hot-swappable multi-speed fans provide variable CFM based on room conditions.

The doors and side panels lock securely to help prevent damage, tampering or theft. A preinstalled TLNETCARD web management accessory lets you monitor temperatures, receive alerts, review logs and control settings from anywhere 24/7 via Ethernet network.

Features

204,000 BTU (60 kW) of Cooling Power
  • Pulls unconditioned air through rear of the unit, cools it with chilled water and releases cold air through front
  • Lowers energy costs
  • Lengthens equipment lifespan
  • Row-based unit integrates with data centers and can be positioned adjacent to heat loads

Intelligent Temperature Control
  • Detects and manages data center temperature
  • Automatically adjusts cool air output
  • Dual auto control modes: intelligent control mode and PID control mode

User-Friendly Interface
  • Easy-to-read LEDs indicate power, standby, alarm and fault information at a glance
  • LCD screen provides access to power, status, setting and administrator controls

3-Way Ball Valve
  • Automatically closes within 15 sec. of abnormal power interruption to prevent water from flowing into the coil and creating condensation

Condensed Water Pump
  • Automatically drains condensed water and detects water pan’s respective level to avoid leakage

Optional Upper Piping Configuration
  • Supports upper and lower (with optional SRCOOL60KTP, sold separately) piping for flexible configuration

Alarm and Detection Systems
  • Remote temperature sensors accurately monitor heat load temperature
  • Optional water leakage detector configurable up to 50 m (164 ft.)
  • 2 output and 2 input dry contacts for fire, smoke and system alarms
  • Detects abnormal conditions and reports via buzzer, external dry contact device or Ethernet

Designed for Security and Long Life
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Insulated side panels isolate unit from external temperature variations
  • Multi-speed hot-swappable fans provide variable CFM based on room conditions

Built-In Rolling Casters
  • Heavy-duty casters allow you to easily roll the unit where needed

Advanced Network Monitoring
  • Built-in TLNETCARD lets you monitor temperatures, receive alerts, review logs and control settings 24/7 via Ethernet
  • Optional SRCOOL60KRT or SRCOOL60KRTH remote sensors (sold separately) accurately monitor heat loads

Package Includes

  • SRCOOL60KCW SmartRack In-Row Precision Server Rack Cooling Unit - 60 kW, 208–230V, 50/60 Hz, Chilled Water Type
  • (2) 4-pin terminal blocks
  • 3-pin terminal block
  • RJ45 to DB9 cable
  • (2) Cable glands
  • (2) Communications wiring duct cover plates
  • Power supply cover plate
  • Hex wrench, 2.8 mm
  • (3) Cable ties
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190307
INPUT
Electrical Consumption (Max)2410 Watt Max
Nominal Input Voltage(s) Supported208V AC; 230V AC
Maximum Input Amps12
Input Connection Type5 POLE TERMINAL BLOCK, 300 VOLTS, 30 AMPS
Input Frequency50/60 Hz
COOLING
Airflow4400 CFM
Cooling TypeActive
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsMulti-line LCD control panel
PHYSICAL
ColorBlack
Material of ConstructionAluminium, Steel
Shipping Dimensions (hwd / in.)86.02 x 17.00 x 50.40
Shipping Weight (lbs.)555.57
Unit Dimensions (hwd / in.)78.740 x 11.810 x 42.910
Unit Weight (lbs.)416.67
ENVIRONMENTAL
Storage Temperature Range-15 DEG C to 65 DEG C
Operating Elevation0 to 6561.8
Operating Temperature4 DEG C to 50 DEG C
Operating Humidity Range5 to 95%
Ambient Operation RH  30% - 85%
Chilled Water Flow Meter (LMP)10-80 LPM +/- 4%; 81-150 LPM +/- 2%
Range of CHW Inlet Temperature (Celsius)5-22 DEG C; 5KG/CM2
Condensate Drain Pumps (L/HR)5 L/HR at 5MM head, (15 M horizontal) @ 60Hz; 5 L/HR at 4.8MM head, (15 M horizontal) @ 50Hz
Condensate Water DrainsDrain pump drain tube, length 1.7M, I.D. 3/8", length cut out of cabinet, 1M
Primary Fan FiltersAluminum (washable), MERV 1, ASHRAE 52.2
COMMUNICATIONS
SNMP Compatibility TLNETCARD 
HotkeyPress UP+DOWN and hold 3 seconds to enter auto mode
Alarm EventsThe following will trigger a warning (yellow LED): Filter abnormal, condensate level high, inner comminication abnormal, temp/humidity sensor temp high/low, inlet water temp high/low, chiller flow rate high/low, T/RH sensor humidity high/low, NTC temp high/low, run over hours, cooling capacity abnormal
Fault EventsThe following will trigger a fault (red LED): Condensate overflow, leak, fire, smoke, T/RH sensor abnormal, NTC abnormal, RTD sensor abnormal, flow meter abnormal, fan abnormal, ball valve abnormal, drain pan full
Input Dry Contact Ports2 contacts (fire and smoke alarm inputs), 3 second delay to trigger
Output Dry Contact Ports2 contacts
Systems & Sensors InformationSupply air temp and humidity (SHT15), return air temp and humidity (SHT15), rack inlet temp (NTC) (optional), chilled water flow rate, chilled water inlet and outlet temp, ball valve position rate/feedback, filter clogged (pressure switch)
Controller Area Network (CAN bus)  Supported
Communications InterfaceDB9 Serial; RS485 (+,-, G)
FEATURES & SPECIFICATIONS
Sound Level (Noise)88 DBA @ 4400 CFM @ 1 METER
Fans (Type/Quantity)54V, 5800 RPM, 825 CFM, Brushless fan, hot-swappable (8)
MECHANICAL
Chilled Water Outlet1 INT, PT/Female
Chilled Water Inlets1 INCH, PT/Female
OPERATION
Operation ModeStand-by, Auto, Installation, Force, Manual
Supply Air Temperature (Celsius)18-27 deg. C (limited by heating load)
Glycol Correction Details  Return air temp: 29.4 deg. C DB; 18.1 deg. C WB; Air volume: 4930 M3/H; Temp difference of chilled water 7.2 deg. C; Chilled water flow rate: 62 LPM; Max solution not to exceed 50%
Applied Containment TypesClose/Open
Ball Valve ControlsPID Controller, fuzzy logic support
Fan ControlsBy setting return air max flow T, Min flow T, Fan step setting for proportional control
Force ModesThree-way valve fully opens, fans at full speed, stand by LED flashing
Installation ModesThree-way valve fully opens, fans at minimum speed, main LED flashing
Manual ModesFan speed, ball valve open/closed, back light, buzzer, alarms, chilled pump, LEDs, drain pump, main and stand-by LEDs on solid
Power Redundancies  Dual input with two rectifiers
System Type SelectionsOpen type (open type initial fan speed is 50%), closed type (closed type initial fan speed is 30%)
Temperature Unit SelectionsDeg. C; Deg. F (default is Deg. C)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.