Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount cabinet secures and organizes 2U of 19-inch rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 36 inches deep, but extends less than 5 inches from wall.

  • Maximum load capacity of 150 lbs (68 kgs)
  • Locking steel cabinet vented to keep equipment cool
  • Secures 2U of 19 in. rack equipment up to 36 in. deep
  • Includes additional 1U of space for patch panels
  • Ships fully assembled for quick installation
  • 5-year limited warranty

Overview

The SRWF2U36 SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 150 lbs (68 kgs).

Because the low-profile cabinet mounts vertically, it extends less than five inches from the wall while housing equipment up to 36 inches deep, including 1U servers, UPS systems, battery packs and switches. In addition to 2U of rack space in the primary mounting area, it also includes a slide-out 1U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep.

The front door locks securely to help prevent damage, tampering or theft. The cabinet is vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right. Convenient top and bottom ports allow easy cable routing.

The SRWF2U36 comes fully assembled and ready to mount to the wall. Equipment installation is easy with threaded mounting holes and hardware that support M6 or 12-24 mounting.

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 2U of space
  • Low-profile vertical-mount cabinet extends less than 5 in. from the wall while housing equipment up to 36 in. deep, including 1U servers, UPS systems, battery packs and switches
  • Also includes a slide-out 1U mounting bracket at the top of the enclosure for patch panels up to 2.5 in. deep
  • Maximum load capacity of 150 lbs (68 kgs)
Keeps Important Equipment Secure
  • Reversible front door locks securely to help prevent damage, tampering or theft
  • Vented cabinet keeps equipment cool
  • Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Threaded mounting holes support M6 or 12-24 mounting
  • Rack spaces marked for easy reference
Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRWF2U36 SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190604
Device CompatibilityNetwork Switch; Patch Panel; Server
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  2U
Rack DepthStandard
Maximum Device Depth (in.)36
Shipping Dimensions (hwd / in.)9.44 x 31.10 x 48.03
Shipping Weight (lbs.)64.00
Unit Dimensions (hwd / in.)43.000 x 25.600 x 4.500
Unit Weight (lbs.)58.86
Weight Capacity - Stationary (lbs.)150
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. As long as you have a surface that is capable of bearing the combined weight of a unit and the equipment inside of it, mounting a cabinet is quite simple. You need a level, a Phillips-head screwdriver, wall mounting hardware, and any other tools appropriate for wall mounting. To install a cabinet under a desk, table or counter, use an optional Rolling Caster Kit, available separately from Tripp Lite, which will assist you in moving the cabinet.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.