Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
SmartRack 23 in. Wide Mounting Rail Kit
Part Number: SRVRTRAIL23
SmartRack 23 in. Wide Mounting Rail Kit
Part Number: SRVRTRAIL23
- Four vertical rackmount rails
- Mounts 23" equipment in our 42U WIDE racks
- 5-year limited warranty
Overview
The SRVRTRAIL23 Mounting Rail Kit allows standard 19" wide rackmounting capabilities to be converted into 23" wide rackmounting capabilities, typically seen in TelCo applications. This kit works with the 42U Wide Racks (SR42UBWD, SR42UBWDSP1, SR42UBDPWD and SR42UBWDVRT).
Features
- Allows standard 19" wide rackmounting capabilities to be converted into 23" wide rackmounting capabilities, typically seen in TelCo applications
- This kit works with the 42U Wide Racks (SR42UBWD, SR42UBWDSP1, SR42UBDPWD and SR42UBWDVRT)
Specifications
OVERVIEW
UPC Code | 037332154910 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.40 x 6.10 x 77.50 |
Shipping Weight (lbs.) | 38.90 |
Unit Dimensions (hwd / in.) | 76.000 x 3.000 x 2.700 |
Unit Weight (lbs.) | 38 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
More Q&As may be available on the SRVRTRAIL23 model support page.
Similar Products
P350-10N-10
Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
SRCABLEDUCT1U
SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCTVRT
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER
SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLELADDER18
Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m)
SRCABLERING1U
SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING1UHD
Horizontal Cable Manager - Metal Rings, Black, 1U
SRCABLERING2U
SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERING2UHD
Horizontal Cable Manager - Metal Rings, Black, 2U
SRCABLERINGLG
Cable Management D-Rings for Rack Enclosures - Button Mount, Large, 3 x 4 in., 12 Pack
SRCABLERINGSM
Cable Management Rings for Rack Enclosures - Button Mount, Small, 2 x 4 in., 12 Pack
SRCABLERINGVRT
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting
Documents & Downloads
Product Literature
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.