Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets

Model Number: SMART1000LCDU


Provides safe, reliable power for your home theater components and desktop computer system. Protects against damage and data loss due to blackouts, brownouts, power surges and line noise.
  • Supports a basic desktop PC up to 60 min. during power outage
  • 8 protected 5-15R outlets—4 battery-supported, 4 surge-only
  • Offers automatic voltage regulation (AVR)
  • LCD screen reports real-time UPS and power status
  • 3-year limited warranty

Overview

The SMART1000LCDU SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your home theater components and desktop computer system, the SMART1000LCDU switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

While all eight NEMA 5-15R outlets protect against surges, four outlets also provide up to three hours of UPS battery support for a DVR component, 60 minutes of support for a basic desktop PC and LCD monitor, 10 minutes of support at half load (250W) and three minutes of support at full load (500W). This highly efficient UPS helps you save money and energy.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 89V to 139V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 1038-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s free PowerAlert® software (available via web download), the SMART1000LCDU enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Reliable Battery Backup
  • Provides 1000VA/500W power protection for home theater components and desktop computer system
  • Supports basic desktop computer and LCD monitor up to 60 min. or single DVR components up to 3 hr. during power outage
  • Supports 50% load (250W) up to 10 min. and full load (500W) up to 3 min.
  • 98% full-load efficiency rating saves money in energy costs
  • Audible alarm indicates loss of utility power or low battery
Protected Outlets
  • 4 NEMA 5-15R outlets deliver battery backup for devices that require constant power
  • All 8 outlets protect against surges or spikes that can harm equipment or data
Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 89V–139V without using battery power
Rotatable LCD Status Screen
  • Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
  • Rotates for easy viewing in both horizontal and vertical installations
AC Line, Coaxial and Tel/DSL Surge Suppression
  • 1038-joule surge suppression rating protects connected equipment and data from harmful power surges
  • Tel/DSL RJ11 jacks (with included cable) protect standard dialup/DSL connection
  • 2.2 Hz coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connections
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
USB Ports
  • HID-compliant USB port (when used with free PowerAlert software) enables safe unattended system shutdown and file saves in the event of a prolonged power failure
  • Front-panel USB port delivers 2.1A for fast charging of smartphones and tablets
Flexible Installation Options
  • Space-saving NEMA 5-15P right-angle plug with 6 ft. cord
  • Adapts to vertical or horizontal installation without special hardware

Package Includes

  • SMART1000LCDU SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS
  • USB cable
  • Telephone cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189899
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1000
Output kVA Capacity (kVA)1
Output Watt Capacity (Watts)500
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3 min. (500w)
Half Load Runtime (min.)  10 min. (250w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 20 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1038
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)184
Primary UPS Height (mm)301
Primary UPS Width (mm)93
Shipping Dimensions (hwd / in.)4.80 x 10.40 x 15.60
Shipping Weight (lbs.)16.00
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)11.84 x 3.66 x 7.24
UPS Power Module Weight (kg)7.05
UPS Power Module Weight (lbs.)15.55
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  31
Battery Mode BTU / Hr. (Full Load)  482
AC Mode Efficiency Rating (100% Load)98%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  3 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for Omni LCD and Smart LCD 1kVA and below UPS systems: 1. Press and hold the ON/OFF button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; the LCD screen will not be lit and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LCD screen is not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw that secures the battery door of the UPS and remove the battery door. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There may be a slight arc when reconnecting the input cable. 7. Reinstall the battery door. 8. Connect the UPS to a known working AC source. The Surge-Protected-Only outlets will begin to pass power. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The LCD screen will illuminate and the UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.

Additional FAQs may be available on the SMART1000LCDU model support page.

Accessories

USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units
  Model Number Description
PDUB15 | Power Distribution Units PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Rack Accessories
  Model Number Description
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
Surge Protectors
  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.