Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

Model Number: SMX3000XLRT2U


  • 3kVA / 3000VA / 2250W line interactive 2U rack/tower UPS; Sine wave output
  • 230V nominal output during brownouts to 151V and overvoltages to 282V
  • USB, RS232, EPO & optional SNMP/Web card are available for simultaneous use
  • Extended runtime options up to 1600W
  • Detailed status LEDs; 3 switched output load banks
  • C20 inlet; 8 C13 & 1 C19 outlets; Includes 3 C13 to C14 cables
  • 2-year limited warranty

Overview

Tripp Lite's SMX3000XLRT2U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure. Large internal batteries offer 11 minutes half load runtime and 4 minutes at full load. Runtime is expandable with optional BP48V24-2U or BP48V60RT-3U external battery packs. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 158 to 278V. 3000VA/2250 watt power handling capability and full time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes a total of 9 outlets with 3 load banks that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. Includes PowerAlert UPS monitoring and unattended shutdown software with complete cabling.  Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and RELAYIOCARD. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme.

Features

  • SMX3000XLRT2U line interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 3000VA/2250 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
  • Supports 2U rackmount installation in 4 post equipment racks, 2 post rackmount installation requires 2POSTRMKITWM, upright tower installation requires 2-9USTAND accessory
  • Large internal batteries support a half load of 1500VA for 11 minutes and a full load of 3000VA for 4 minutes
  • Runtime is further expandable with the addition of external battery packs BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible)
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Maintains regulated 230V nominal output during brownouts and overvoltages from 158 to 278V
  • Includes 9 UPS supported outlets arranged in 3 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
  • IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user-defined script commands.
  • Offers simultaneous monitoring through included USB and DB9 interface ports, or the monitoring by any number of additional servers over IP with included PowerAlert monitoring software.
  • Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
  • Emergency Power Off (EPO) interface with cable
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected devices
  • Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
  • Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression
  • Attractive all-black color scheme
  • Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • UPS battery set ships fully assembled, no time consuming connection of internal batteries by user is necessary

Package Includes

  • SMX3000XLRT2U UPS System
  • PowerAlert software with USB and DB9 cables
  • Mounting hardware for 4 post rackmount applications
  • Cable for Emergency Power Off interface
  • Instruction manual with warranty information
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332120502
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3
Output Watt Capacity (Watts)2250
Output kW Capacity (kW)2.25
Power Factor  0.75
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)230V (-15%, +6% )
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 3 C13 to C14 output power cables
Load Management Receptacles  Three switchable two-outlet C13 load banks
Output Circuit Breakers10A (x2) - each breaker protects 4 C13 outlets, C19 outlet does not include a breaker
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOutput is reduced to 1600W maximum when used with external battery packs
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13; (1) C19
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)15A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC20 inlet
UPS Input Connection DescriptionUser supplies input cabling with C19 output connection
Input Circuit Breakers20A
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4 min. (2250w)
Half Load Runtime (min.)  11 min. (1125w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 158 to 278
Overvoltage Correction  Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction  Input voltages between 182 and 206 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 158 and 182 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; Rear dip-switch for charger rate adjustment
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND); Wallmount (2POSTRMKITWM)
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)57
Minimum Required Rack Depth without External Battery Pack (in.) 22.5
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)483
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.00 x 23.75 x 20.25
Shipping Weight (lbs.)72.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 19
UPS Power Module Weight (kg)29.03
UPS Power Module Weight (lbs.)64
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  236.6
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface; USB
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site powe.r conditions; 1 USB port and 1 DB9 serial port.
PowerAlert SoftwareIncluded
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4 ms (AC to Battery); 2 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)151
High Voltage Transfer to Battery Power (Setpoint)282
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsCE; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification DetailsCE / IEC 62040-1, EN62040-2 (EMC)
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETEM | Management Hardware TLNETEM Environmental Monitoring Sensor, Temperature, Humidity, Contact-Closure Inputs for Use with TLNETCARD
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Power Distribution Units
  Model Number Description
PDUBHV20 | Power Distribution Units PDUBHV20 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6ft Cords 2U Rack-Mount
Rack Accessories
  Model Number Description
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Power Cords
  Model Number Description
P018-003 | Power Cords P018-003 IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 3 ft., Black
P018-006 | Power Cords P018-006 IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack
P004-003-13A | Power Cords P004-003-13A C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 3 ft., Black
P004-006-13A | Power Cords P004-006-13A C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 6 ft., Black
P005-006-14LA | Power Cords P005-006-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010-14LA | Power Cords P005-010-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002-20LA | Power Cords P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black
P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black

Extended Warranties

Part Number Description
WEXT1L 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2L 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3L 3-Year Extended Warranty - For select Tripp Lite Products

Start-Up Services

W1ANBANNGB

Annual Service Agreement for 0-3K Single-Phase UPS in Great Britain - Bronze (1 PM)

Add to Favorites More... Ordering Help
W1ANGANNGB

Annual Service Agreement for 0-3K Single-Phase UPS in Great Britain - Gold (1 PM)

Add to Favorites More... Ordering Help
W1ANSANNGB

Annual Service Agreement for 0-3K Single-Phase UPS in Great Britain - Silver (1 PM)

Add to Favorites More... Ordering Help
W1ATNN1NGB

Commissioning for 0-3K Single-Phase UPS in Great Britain - Normal Business Hours

Add to Favorites More... Ordering Help
W1ATNN2NGB

Commissioning for 0-3K Single-Phase UPS in Great Britain - Off Business Hours

Add to Favorites More... Ordering Help
W1ATNN3NGB

Commissioning for 0-3K Single-Phase UPS in Great Britain - Weekend

Add to Favorites More... Ordering Help
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.