Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$1,436.10 Avg. Price
  • 3kVA/3000VA/2250W line interactive tower UPS system
  • 230V nominal output during brownouts to 151V and overvoltages to 282V
  • Extended runtime options, Front panel status LEDs
  • USB, RS232, EPO and slot for Network Management Card options; 3 switched load banks
  • C20 inlet; 8 C13 & 1 C19 outlets; 3 C13 to C14 cables included
  • Add optional WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2-year limited warranty

Overview

SMARTINT3000VS intelligent line-interactive tower uninterruptible power supply (UPS) prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Large internal batteries offer 14 minutes half load runtime and four minutes at full load. Runtime is expandable with optional external battery packs. Maintains regulated 230V nominal output without using battery power during brownouts and overvoltages from 151 to 282V. 3000VA power handling capability offers compatibility with a variety of networking, telecom and other sensitive electronic applications. Includes a total of nine outlets with three load banks that are individually switchable via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. PowerAlert® UPS monitoring software is available via free download. Built-in accessory slot supports Network Management Card option. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of five front-panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive gray color scheme.

Features

  • SMARTINT3000VS line-interactive UPS offers protection from blackouts, brownouts, overvoltages and surges
  • 3000VA/2250W capacity
  • Internal batteries support a half load of 1500VA for 14 minutes and a full load of 3000VA for 4 minutes
  • Runtime is further expandable with the addition of BP48V60RT-3U and BP48V27-2US external battery packs
  • Intelligent battery management system extends battery life
  • Maintains regulated 230V nominal output during brownouts and overvoltages from 151 to 282V
  • Includes 9 UPS supported outlets with 3 individually controllable load banks (2 outlets per bank) that can be powered off and back on again via software interface
  • IEC320-C20 input connection accepts a variety of detachable cord sets to match country or site-specific wall receptacles
  • Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • Offers simultaneous monitoring by up to 4 directly-connected devices through included USB and DB9 interface ports
  • Emergency Power Off (EPO) interface with cable
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected devices
  • Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Supports WatchDog software application (requires optional WATCHDOGSW)
  • Slot for Network Management Card options; Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression

Package Includes

  • SMARTINT3000VS UPS System
  • USB and DB9 cables
  • Cable for Emergency Power Off interface
  • Instruction manual with warranty information
  • C13 to C14 power cables (3)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332120311
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)15.4A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC20 inlet
UPS Input Connection DescriptionUser supplies input cabling with C19 output connection
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)2250
Output Capacity (kW)2.25
Output Capacity DetailsOutput is reduced to 1500W maximum with 2 or more external battery packs
Power Factor  0.75
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-19% +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 3 C13 to C14 output power cables
Load Management Receptacles  Three switchable two-outlet C13 load banks
Output Circuit Breakers10A (x2) - each breaker protects 4 C13 outlets each, C19 is unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13; (1) C19
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4 min. (2250W)
Runtime Half Load (min.)  14 min. (1125W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC54 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 282V
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)305
Primary UPS Height (mm)361
Primary UPS Width (mm)234
Shipping Dimensions (hwd / in.)19.90 x 15.10 x 16.10
Shipping Weight (lbs.)67.80
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)14.2 x 9.2 x 12
UPS Power Module Weight (kg)27.67
UPS Power Module Weight (lbs.)61
Unit Weight (lbs.)53.4000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
Audible NoiseAudible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable2 USB and 2 DB9 cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)151
High Voltage Transfer to Battery Power (Setpoint)282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

Power Distribution Units (PDUs)

  Model Number Description
3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount PDUBHV20 PDUBHV20 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount
200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall PDUBHV201U PDUBHV201U 200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall

Network Interfaces and Sensors

  Model Number Description
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX6009UC 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN73XX6009UC 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems
TLWFLN75XX6009UC 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y3000UC 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.