Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 9/29/2023

Overview

The SMX1000LCD SmartPro® 230V 1kVA 500W Line-Interactive UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up home/office workstations, media centers and home entertainment systems, the SMX1000LCD switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring six C13 outlets and a C14 inlet that accepts a user-supplied AC power cord, the SMX1000LCD has an internal battery that provides 11 minutes of support at half load and three minutes at full load. It can also power an entry-level PC up to 60 minutes or a single DVR/VCR component up to three hours. Three of the six outlets provide surge protection only for printers and other non-essential devices. A front-panel LCD screen lets you configure settings and monitor operating data, such as voltage, battery and load statuses.

Automatic voltage regulation (AVR) maintains 230V nominal output over an input range of 171V to 266V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 480-joule surge suppression rating protects your equipment from harmful power surges. With free downloadable PowerAlert® software, SMX1000LCD enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated AC output for home/office workstations, media centers and home entertainment systems
  • Audible alarm signals loss of utility power or overload
  • 6 C13 outlets—3 surge-only
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • 480-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 11 min. and full load up to 3 min.
  • Powers entry-level PC up to 60 min. and a DVR/VCR component up to 3 hr.
  • 96% line-power efficiency rating saves money in energy costs
  • Cold-start capability enables turn-on in battery mode during blackouts

Automatic Voltage Regulation (AVR)
  • Maintains 230V nominal output over input range of 171V–266V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

Interactive LCD Screen
  • Front-panel LCD signals voltage, battery and load statuses
  • Supports multiple advanced user setup and operating preferences
  • Rotates for easy viewing in rack-mount or tower configurations

Communications Port
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert

RJ45 Telephone/Ethernet Protection Jacks
  • Protect phone/DSL/fax/modem/Ethernet network against power surges

Package Includes

  • SMX1000LCD SmartPro 230V 1kVA 500W Line-Interactive UPS
  • USB cable
  • RJ11 cable
  • (2) IEC-320 C13-to-C14 power cables
  • Owner’s manual
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332125927
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionAttached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)0.5
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)500
Output Capacity (kW)0.5
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (500W)
Runtime Half Load (min.)  11 min. (250W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 20 hours from 10% to 90%
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 171
Undervoltage Correction  Input voltages between 199 and 171 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and overload status; alarm can be disabled using PowerAlert software
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)165
Primary UPS Height (mm)305
Primary UPS Width (mm)89
Shipping Dimensions (hwd / in.)6.50 x 15.50 x 11.00
Shipping Weight (lbs.)15.60
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)12 x 3.5 x 6.5
UPS Power Module Weight (kg)7.03
UPS Power Module Weight (lbs.)15.5
Unit Weight (lbs.)14.6000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  510
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)171
High Voltage Transfer to Battery Power (Setpoint)266
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsGOST (Russia)
Product ComplianceRoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.