Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

Model Number: SMX1050SLT


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, surges and line noise. Ideal solution for point-of-sale applications, VoIP systems and small business networks.
  • Corrects under- and overvoltages from 182V to 278V (230V)
  • 8 C13 outlets
  • Front-panel LEDs indicate load, power, voltage and battery statuses
  • Network power management and control capability
  • 20 min. runtime at half load; 7 min. at full load
  • 2-year limited warranty

Overview

The SMX1050SLT SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up point-of-sale applications, VoIP systems and small business networks, the SMX1050SLT switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring eight C13 outlets and a C14 inlet that accepts a user-supplied AC power cord, the SMX1050SLT has an internal battery that provides 20 minutes of support at half load and seven minutes at full load. Front-panel LEDs indicate line power, voltage regulation, load level and battery status. An alarm sounds to indicate power failure or overload.

Automatic voltage regulation (AVR) maintains selectable 220V, 230V or 240V nominal output over an input range of 174V–266V (220V), 182V–278V (230V) or 190V–290V (240V) without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 350-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s downloadable PowerAlert® software, the SMX1050SLT enables safe unattended system shutdown and file saves in case of a prolonged power failure. Adding an optional network management card permits remote management of the UPS, including reboots and activity logs.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated sine wave AC output for point-of-sale applications, VoIP systems and small business networks
  • Audible alarm signals loss of utility power or overload
  • 8 C13 outlets
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • 350-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 20 min. and full load up to 7 min.
  • Internal batteries designed for hot-swap field replacement
  • Cold-start capability enables turn-on in battery mode during blackouts

Automatic Voltage Regulation (AVR)
  • Maintains selectable nominal output without using battery power
  • Corrects brownouts and overvoltages from 174V–266V (220V), 182V–278V (230V) or 190V–290V (240V)

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

LED Indicators
  • Front-panel LEDs indicate line power, voltage regulation, load level and battery status

Optional Network Management Cards
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD

Communication Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

Telephone/Network Jacks
  • Protect against power surges over telephone/DSL or network Ethernet lines

Package Includes

  • SMX1050SLT SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • (2) IEC-320 C13-to-C14 power cables
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up

Specifications

OVERVIEW
UPC Code037332124548
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1050
Output kVA Capacity (kVA)1.05
Output Watt Capacity (Watts)650
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-9%, +5%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)2.8A (230V), 3.0A (220V), 2.7A (240V)
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionIEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (650w)
Half Load Runtime (min.)  20 min. (325w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SLT 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v)
Overvoltage Correction  Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v)
Undervoltage Correction  Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED Indicators9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating350
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)335
Primary UPS Height (mm)259
Primary UPS Width (mm)173
Shipping Dimensions (hwd / in.)14.00 x 9.75 x 18.50
Shipping Weight (lbs.)38.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)16.33
UPS Power Module Weight (lbs.)36
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  52
Battery Mode BTU / Hr. (Full Load)  521
AC Mode Efficiency Rating (100% Load)94%
Operating Elevation (ft.)Up to 10,000 ft
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
Operating Elevation (m)Up to 3000m
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; WEBCARDLX; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)174V (220V), 182V (230V) or 190V (240V)
High Voltage Transfer to Battery Power (Setpoint)266V (220V), 278V (230V) or 290V (240V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsCE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category B (EMI)
UPS Certification DetailsCE / IEC 62040
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units
  Model Number Description
PDUBHV10 | Power Distribution Units PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.