Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$2,190.41 Avg. Price

Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Special LiFePO4 battery provides long service life and more cycles.

  • LiFePO4 battery offers longer life, more cycles and faster recharge
  • 97% line-mode efficiency saves energy costs
  • 4 NEMA 5-15R & 4 5-15/20R outlets—2 switchable via network interface
  • Compatible with network management cards
  • 11.7 min. runtime at half load; 5.1 min. at full load
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 5-year limited warranty

Overview

The SMART2200RM2UL SmartPro® 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up servers and network storage devices, the SMART2200RM2UL switches to 2.2kVA/1.92kW battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
The innovative lithium iron phosphate (LiFePO4) internal battery more than doubles the service life of an equivalent lead acid battery, and offers up to three times more charge/discharge cycles. It recharges to 100-percent capacity in less than two hours, making the SMART2200RM2UL an ideal backup in case of power outage. It provides 11.7 minutes of support at half load and 5.1 minutes at full load.
Featuring eight outlets and a 10-foot (3.1-meter) power cord with NEMA 5-20P input, the SMART2200RM2UL maintains 120V nominal output over an input range of 83V to 147V without using battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With free downloadable PowerAlert® software (available via free download), the SMART2200RM2UL enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Provides fully regulated sine wave AC output for servers, network storage devices, telecom hardware and other applications where long battery lifespan is critical
  • Audible alarm signals loss of utility power, overload and low battery
  • 4 NEMA 5-15R & 4 NEMA 5-15/20R outlets
  • 10-ft. (3.05 m) power cord with 120V NEMA 5-20P input
  • 570-joule surge suppression rating
  • 0.9 power factor rating
  • 97% line-mode efficiency rating saves money in energy costs
Superior LiFePO4 Battery Backup Compared to Equivalent Lead Acid Battery
  • More than 2x the service life
  • Up to 3x more charge/discharge cycles
  • Recharges to 100% capacity in less than 2 hr.
  • Weighs 60% less, reducing overall UPS weight
  • Supports half load up to 11.7 min. and full load up to 5.1 min.
2 Load Banks with Switchable Outlets
  • Can control 2 outlets remotely to reboot equipment or shed nonessential loads
Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 83V-145V without using battery power
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
Interactive LCD Screen
  • Front-panel LCD with detailed UPS and site power status and operating data
  • Rotates for easy viewing in rack-mount or tower configurations
Optional Network Management Cards
  • Compatible with UPS management cards WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
Communications Ports
  • USB and DB9 ports enable data-saving unattended shutdown when used with PowerAlert software (available via free download at tripplite.eaton.com/products/power-alert)
  • EPO port supports emergency shutdown in large facilities
Versatile Installation Options
  • Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
  • Mounts on wall or 2-post rack with optional 2POSTRMKITWM accessory
  • Mounts in upright tower position with optional 2-9USTAND accessory
Backed by Ultimate Lifetime Insurance
  • $250,000 Ultimate Lifetime Insurance covers any connected components (U.S., Canada and Puerto Rico only)

Package Includes

  • SMART2200RM2UL SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332192646
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)16A (120V)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
OUTPUT
Output Capacity (VA)2200
Output Capacity (kVA)2.2
Output Capacity (Watts)1920
Output Capacity (kW)1.92
Power Factor  .87
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-14%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeLithium-ion (LiFePO4)
Runtime Full Load (min.)  5.1 min. (1920W)
Runtime Half Load (min.)  11.7 min. (960W)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)1.4 hours from 10% to 90% (typical, full load discharge)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction  Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)25
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)489
Primary UPS Height (mm)87
Primary UPS Width (mm)440
Shipping Dimensions (hwd / in.)10.24 x 25.59 x 27.76
Shipping Weight (lbs.)61.10
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.43 x 17.32 x 19.27
UPS Power Module Weight (kg)18.95
UPS Power Module Weight (lbs.)41.78
Unit Weight (lbs.)41.780
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  221
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1343
Audible Noise42.2 dBA typical / 50.6 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
Communications CableUSB, DB9 and EPO cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall

Network Interfaces and Sensors

  Model Number Description
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y2500UC 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.