Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1.5kVA 980W Line-Interactive UPS, Tower, Extended Run, USB, DB9, 6 Outlets

Model Number: SMART1500XL


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for VoIP systems, point-of-sale applications and network closets.
  • Corrects under- and overvoltages from 75V to 147V
  • 6 NEMA 5-15R outlets—1 switchable via network interface
  • Front-panel LEDs indicate load, power and battery statuses
  • Expandable runtime with optional external battery packs
  • 20 min. runtime at half load; 7 min. at full load

Overview

The SMART1500XL SmartPro 120V 1.5kVA 980W Line-Interactive UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up VoIP systems, point-of-sale applications and network closets, the SMART1500XL switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

Featuring six NEMA 5-15R outlets (one switchable) and a six-foot power cord with 120V NEMA 5-15P input, the SMART1500XL has an internal battery that provides 20 minutes of support at half load and seven minutes at full load. Adding external battery packs, such as Tripp Lite’s BP36V15-2U (sold separately), provides extended runtime. Front-panel LEDs indicate line power, battery power, overload, voltage regulation and battery status. An alarm sounds to indicate power failure, overload or a low battery.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 75V to 147V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 480-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert® software (available via free download), SMART1500XL enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Equipment
  • Provides fully regulated AC output for VoIP systems, point-of-sale applications and network closets
  • Audible alarm signals loss of utility power, overload or low battery
  • 6 NEMA 5-15R outlets
  • 6 ft. power cord with 120V NEMA 5-15P input
  • 480-joule surge suppression rating

Reliable Battery Backup with Expandable Runtime
  • Supports half load up to 20 min. and full load up to 7 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP36V15-2U

Load Bank with Switchable Outlet
  • Can control 1 outlet remotely to reboot equipment or shed nonessential loads

Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 75V–147V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

LED Indicators
  • Front-panel LEDs signal indicate line power, battery power, overload, voltage regulation and battery status

Communications Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

Small-Footprint Tower Housing
  • Mounts on wall with optional UPSWM accessory

Package Includes

  • SMART1500XL SmartPro 120V 1.5kVA 980W Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332100689
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)980
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  One switchable single-outlet 5-15R load bank
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (980w)
Half Load Runtime (min.)  20 min. (490w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC53 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)241
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.00 x 11.00 x 13.12
Shipping Weight (lbs.)43.40
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9.5
UPS Power Module Weight (kg)18.87
UPS Power Module Weight (lbs.)41.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  176
Battery Mode BTU / Hr. (Full Load)  456
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
UPS Battery Packs
  Model Number Description
BP36V15-2U | UPS Battery Packs BP36V15-2U External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)
BP36V27-2US | UPS Battery Packs BP36V27-2US 36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower
BP36V42-3U | UPS Battery Packs BP36V42-3U External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)
UPS Replacement Batteries
  Model Number Description
RBC53 | UPS Replacement Batteries RBC53 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units
  Model Number Description
PDU1215 | Power Distribution Units PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH15 | Power Distribution Units PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units PDUMH15ATNET 1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA
PDUMNH15 | Power Distribution Units PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
Surge Protectors
  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.