Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, USB, DB9, 8 Outlets

Model Number: SMC1500T


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Pure sine wave output is compatible with active PFC power supplies.
  • Corrects under- and overvoltages from 95V to 145V (120V)
  • 8 NEMA 5-15R outlets
  • Monitoring of power conditions via PowerAlert software
  • Front-panel LEDs indicate load, power, voltage and battery statuses
  • 17.4 min. runtime at half load; 6.4 min. at full load

Overview

The SMC1500T SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up high-performance workstations, servers and network equipment, the SMC1500T switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss. Pure sine wave output is compatible with active power factor correction (PFC) power supplies.

Featuring eight NEMA 5-15R outlets and a six-foot power cord with NEMA 5-15P input, the SMC1500T has an internal battery that provides 17.4 minutes of support at half load and 6.4 minutes at full load. Front-panel LEDs indicate load level, power, voltage correction, site wiring fault and battery statuses.

Automatic voltage regulation (AVR) maintains selectable 100V, 110V or 120V nominal output over an input range of 83V–121V (100V), 87V–133V (110V) or 95V–145V (120V) without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s free downloadable PowerAlert software, the SMC1500T enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Electronic Equipment
  • Provides fully regulated pure sine wave AC output compatible with active PFC power supplies
  • Audible alarm signals loss of utility power, overload and low battery
  • 8 NEMA 5-15R outlets
  • 6 ft. power cord with NEMA 5-15P input
  • 570-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 17.4 min. and full load up to 6.4 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs

Automatic Voltage Regulation (AVR)
  • Maintains selectable nominal output without using battery power
  • Corrects brownouts and overvoltages from 83V–121V (100V), 87V–133V (110V) or 95V–145V (120V)

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

LED Indicators
  • Front-panel LEDs indicate load level, power, voltage correction, site wiring fault and battery statuses

Communications Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert

RJ45 Telephone/Ethernet Protection Jacks
  • Protect phone/DSL/fax/modem/Ethernet network against power surges

Package Includes

  • SMC1500T SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS
  • USB cable
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332188809
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)900
Nominal Voltage Details120V default (voltage selection via back panel switches)
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-13%, + 15%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)10.1A (120V), 9.3A (110V), 8.6A (100V)
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  6.4 min. (900w)
Half Load Runtime (min.)  17.4 min. (450w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC36-SLT 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction  Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v)
Undervoltage Correction  Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED IndicatorsStatus LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault IndicationRear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)335
Primary UPS Height (mm)259
Primary UPS Width (mm)173
Shipping Dimensions (hwd / in.)14.00 x 9.60 x 18.30
Shipping Weight (lbs.)43.90
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)20.41
UPS Power Module Weight (lbs.)45
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  148
Battery Mode BTU / Hr. (Full Load)  500
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Communications InterfaceDB9 Serial; USB (HID enabled)
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications.
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)95V (120V), 87V (110V), 83V (100V)
High Voltage Transfer to Battery Power (Setpoint)145V (120V), 133V (110V), 121V (100V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC36-SLT | UPS Replacement Batteries RBC36-SLT UPS Replacement 36VDC Battery Cartridge for select Tripp Lite SLT UPS
Power Distribution Units
  Model Number Description
PDU1215 | Power Distribution Units PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUNV | Power Distribution Units PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUMH15 | Power Distribution Units PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUMNH15 | Power Distribution Units PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units PDUMH15ATNET 1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA
PDUB15 | Power Distribution Units PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P019-004 | Power Cords P019-004 C15 Power Cord, 5-15P to C15 - Heavy Duty, 15A, 125V, 14 AWG, 4 ft., Black
P019-008 | Power Cords P019-008 C15 Power Cord, 5-15P to C15 - Heavy Duty, 15A, 125V, 14 AWG, 8 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.